Product overview
Description
The TVS series are designed to protect sensitive equipment against electrostatic discharges according to IEC 61000-4-2, MIL STD 883 Method 3015, and electrical overstress such as IEC 61000-4-4 and 5. They are used for surges below 1500 W 10/1000 μs.
This planar technology makes it compatible with high-end equipment and SMPS where low leakage current and high junction temperature are required to provide reliability and stability over time.
-
All features
- Peak pulse power:
- 1500 W (10/1000 μs)
- up to 10 kW (8/20 μs)
- Stand-off voltage range from 5 V to 188 V
- Unidirectional and bidirectional types
- Low leakage current: 0.2 µA at 25 °C
- Operating Tj max: 150 °C
- High power capability at Tj max.: up to 1250 W (10/1000 µs)
- Lead finishing: matte tin plating
- Peak pulse power:
eDesignSuite
eDesignSuite is a comprehensive set of easy-to-use design-aid utilities ready to help you streamline the system development process with a wide range of ST products.
Power Management Design Center
Thermal-electrical Simulators for Components
Signal Conditioning Design Tool
NFC/RFID Calculators
Power Supply Design Tool
LED Lighting Design Tool
Digital Power Workbench
Power Tree Designer
AC Switches Simulator
Rectifier Diodes Simulator
STPOWER Studio
Twister Sim
TVS Simulator
Estimate
PCB Thermal Simulator
Active Filters
Comparators
Low side Current Sensing
High side Current Sensing
NFC Inductance
UHF Link Budget
NFC Tuning Circuit
EDA Symbols, Footprints and 3D Models
All resources
| Resource title | Version | Latest update |
|---|
SPICE models (4)
| Resource title | Version | Latest update | |||
|---|---|---|---|---|---|
| ZIP | 2.0 | 27 Jun 2023 | 27 Jun 2023 | ||
| ZIP | 2.0 | 15 May 2025 | 15 May 2025 | ||
| ZIP | 2.0 | 15 May 2025 | 15 May 2025 | ||
| ZIP | 2.0 | 15 May 2025 | 15 May 2025 |
CAD Symbol & Footprint models (2)
| Resource title | Version | Latest update | |||
|---|---|---|---|---|---|
| ZIP | 1.0 | 18 May 2020 | 18 May 2020 | ||
| ZIP | 1.0 | 19 Mar 2020 | 19 Mar 2020 |
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|
| SMCJ48CA-TR | Active | SMC | Industrial | Ecopack2 | - | - |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | VRM (V) (max) | Operating Junction Temperature (°C) (min) | Operating Junction Temperature (°C) (max) | Directionality | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SMCJ48CA-TR | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
|
SMCJ48CA-TR Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors