SMP100MC

Active
Design Win

Trisil™ for telecom equipment protection

Download datasheet Order Direct

Product overview

Description

The SMP100MC is a series of micro capacitance transient surge arrestors designed for the protection of high debit rate communication equipment. Its micro capacitance avoids any distortion of the signal and is compatible with digital transmission line cards (ADSL, VDSL, ISDN...).

SMP100MC series has been tested and confirmed compatible with Cooper Bussmann Telecom Circuit Protector TCP 1.25 A.

TM: Trisil is a trademark of STMicroelectronics.

  • All features

    • Bidirectional crowbar protection
    • Voltage: range from 140 V to 400 V
    • Low VBO/ VRratio
    • Micro capacitance from 15 pF to 30 pF @ 50 V
    • Low leakage current: IR= 2 μA max
    • Holding current: IH= 150 mA min.
    • Repetitive peak pulse current:IPP= 100 A (10/1000 μs)
    • Benefits
      • Trisils are not subject to ageing and provide a fail safe mode in short circuit for better protection.
      • Helps equipment meet main standards such as UL60950, IEC 950 / CSA C22.2 and UL1459.
      • Epoxy meets UL94, V0.
      • Package is JEDEC registered (DO-214AA).
    • Complies with the following standards
      • GR-1089 Core
      • ITU-T-K20/K21
      • IEC 61000-4-5
      • TIA/EIA IS-968
      • UL497B recognized, UL file E136224

EDA Symbols, Footprints and 3D Models

STMicroelectronics - SMP100MC

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
SMP100MC-140
Active
SMB Industrial Ecopack2
SMP100MC-160
Active
SMB Industrial Ecopack2
SMP100MC-200
Active
SMB Industrial Ecopack2
SMP100MC-270
Active
SMB Industrial Ecopack2
SMP100MC-400
Active
SMB Industrial Ecopack2

SMP100MC-140

Package:

SMB

Material Declaration**:

Marketing Status

Active

Package

SMB

Grade

Industrial

RoHS Compliance Grade

Ecopack2

SMP100MC-160

Package:

SMB

Material Declaration**:

Marketing Status

Active

Package

SMB

Grade

Industrial

RoHS Compliance Grade

Ecopack2

SMP100MC-200

Package:

SMB

Material Declaration**:

Marketing Status

Active

Package

SMB

Grade

Industrial

RoHS Compliance Grade

Ecopack2

SMP100MC-270

Package:

SMB

Material Declaration**:

Marketing Status

Active

Package

SMB

Grade

Industrial

RoHS Compliance Grade

Ecopack2

SMP100MC-400

Package:

SMB

Material Declaration**:

Marketing Status

Active

Package

SMB

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
VRM (V) (max)
Directionality
SMP100MC-160
Available at distributors

Distributor availability of SMP100MC-160

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

SMP100MC-140
Available at distributors

Distributor availability of SMP100MC-140

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

SMP100MC-200
Available at distributors

Distributor availability of SMP100MC-200

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

SMP100MC-400
Available at distributors

Distributor availability of SMP100MC-400

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

SMP100MC-270
Available at distributors

Distributor availability of SMP100MC-270

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

SMP100MC-160 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

SMP100MC-160

VRM (V) (max):

144

Directionality:

Bi-Directional

Distributor Name

Distributor reported inventory date:

SMP100MC-140 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

SMP100MC-140

VRM (V) (max):

126

Directionality:

Bi-Directional

Distributor Name

Distributor reported inventory date:

SMP100MC-200 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

SMP100MC-200

VRM (V) (max):

180

Directionality:

Bi-Directional

Distributor Name

Distributor reported inventory date:

SMP100MC-400 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

SMP100MC-400

VRM (V) (max):

360

Directionality:

Bi-Directional

Distributor Name

Distributor reported inventory date:

SMP100MC-270 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

SMP100MC-270

VRM (V) (max):

243

Directionality:

Bi-Directional

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors