ISM & broadcast

All tools & software typesMinify
All documentsMinify

ST offers a broad portfolio of RF LDMOS transistors operating from a supply voltage ranging from 28 up to 50 V with high reliability. Targeting applications in the 1 MHz to 2.45 GHz frequency range, our RF LDMOS transistors feature high peak power (up to 1.4 kW) and high ruggedness capability.

Based on an optimized process layout resulting in improved RF performance, ST’s RF LDMOS transistors are ideal for:

  • RF plasma generators
  • Laser drivers
  • Particle accelerators
  • RF Cooking, Heating & Defrosting
  • Magnetic Resonance Imaging (MRI)
  • HF & VHF Communications
  • FM & TV Broadcast

We offer a range of devices housed in ST’s innovative STAC® air cavity package featuring a 25% lower thermal resistance, providing a cost-effective solution.

To help engineers quickly get their designs to market, we offer a wide range of evaluation boards as well as several software simulators and analysis tools.