PD85025C

Obsolete
Design Win

25W 13.6V 870MHz LDMOS in M243 ceramic package

Download datasheet

Product overview

Description

The PD85025C is a common source N-channel, enhancement-mode lateral field-effect RF power transistor. It is designed for high gain, broadband commercial and industrial applications. It operates at 13.6 V in common source mode at frequencies of up to 1 GHz. PD85025C boasts the excellent gain, linearity and reliability of ST’s latest LDMOS technology. PD85025C’s superior linearity performance makes it an ideal solution for mobile applications.

  • All features

    • Excellent thermal stability
    • Common source configuration
    • POUT = 25 W with 16 dB gain @ 945 MHz / 13.6 V
    • BeO free package
    • ESD protection
    • In compliance with the 2002/95/EC european directive

EDA Symbols, Footprints and 3D Models

STMicroelectronics - PD85025C

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models