Product overview
Description
The RF2L16180CB4 is 180 W, 28 V internally matched LDMOS transistor designed for multicarrier WCDMA/PCS/DCS/LTE base station and ISM applications with frequencies from 1300 to 1600 MHz. Four leads can be configured as single ended, 180 degree push-pull or 90 degree hybrid or Doherty with proper external matching network.
-
All features
- High efficiency and linear gain operations
- Integrated ESD protection
- Internally matched for ease of use
- Optimized for Doherty applications
- Large positive and negative gate-source voltage range for improved class C operation
- In compliance with the European Directive 2002/95/EC
EDA Symbols, Footprints and 3D Models
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
RF2L16180CB4 | NRND | B4E | Industrial | N/A |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating Temperature (°C) (min) | Operating Temperature (°C) (max) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
RF2L16180CB4 | | | distributors No availability of distributors reported, please contact our sales office |
RF2L16180CB4 NRND
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors