SD2918

Obsolete
Design Win

30W - 50V HF/VHF DMOS TRANSISTOR

Download datasheet

Product overview

Description

The SD2918 is a n-channel MOS field-effect RF power transistor. It is intended for use in 50 V dc large signal applications up to 200 MHz.

  • All features

    • Gold metallization
    • Common source configuration
    • Excellent thermal stability
    • POUT = 30 W min. with 18 dB gain @ 30 MHz

EDA Symbols, Footprints and 3D Models

STMicroelectronics - SD2918

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models