Product overview
Description
The SD2931-12MR is a gold metallized N-channel MOS field-effect RF power transistor. Electrically identical to the standard SD2931 MOSFET, it is used for 50 V DC large signal applications up to 230 MHz.
The SD2931-12MR is mechanically compatible with the SD2931 but offers better thermal capability (25% lower thermal resistance), representing the best-in-class in transistors for ISM applications, where reliability and ruggedness are critical factors.
The SD2931-12MR benefits from the latest generation of environmentally designed packing, ruggedized against cyclic high moisture operation and severe storage conditions.
-
All features
- Gold metallization
- Excellent thermal stability
- Common source push-pull configuration
- POUT = 150 W min. with 14 dB gain @ 175 MHz
- Thermally enhanced packing for lower junction temperatures
- GFS and VGS sort marked on unit
- Moisture resistant package specifically designed to operate in extreme environments
EDA Symbols, Footprints and 3D Models
All resources
Resource title | Version | Latest update |
---|
ADS models (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 1.0 | 01 Aug 2015 | 01 Aug 2015 |
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
SD2931-12MR | Active | M174MR | Industrial | Ecopack1 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating Temperature (°C) (min) | Operating Temperature (°C) (max) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SD2931-12MR | | | distributors No availability of distributors reported, please contact our sales office |
SD2931-12MR Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors