Product overview
Description
The SD2942 is a gold metallized N-channel MOS field-effect RF power transistor. The SD2942 offers 25% lower RDS(ON) than industry standard and 20% higher power saturation than ST SD2932. These characteristics make the SD2942 ideal for 50 V DC very high power applications up to 250 MHz.
-
All features
- Gold metallization
- Excellent thermal stability
- Common source push-pull configuration
- POUT = 350 W min. with 15 dB gain @ 175 MHz
- Low RDS(on)
EDA Symbols, Footprints and 3D Models
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
SD2942W | Active | M244 | Industrial | Ecopack1 | |
SD2942W
Package:
M244Material Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating Temperature (°C) (min) | Operating Temperature (°C) (max) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SD2942W | | | distributors No availability of distributors reported, please contact our sales office |
SD2942W Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors