SD4933

Active
Design Win Education

HF/VHF/UHF RF power N-channel MOSFET

Download datasheet

Product overview

Description

The SD4933 is an N-channel MOS field-effect RF power transistor. It is intended for use in 50 V ISM applications up to 100 MHz.

  • All features

    • Improved ruggedness V(BR)DSS 200 V
    • Excellent thermal stability
    • 20:1 all phases load mismatch capability
    • POUT= 300 W min. with 24 dB gain @ 30 MHz
    • In compliance with the 2002/95/EEC European directive

EDA Symbols, Footprints and 3D Models

STMicroelectronics - SD4933

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
SD4933
Active
M177 Industrial Ecopack1

SD4933

Package:

M177

Material Declaration**:

PDF XML

Marketing Status

Active

Package

M177

Grade

Industrial

RoHS Compliance Grade

Ecopack1

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
SD4933
Available at distributors

Distributor availability of SD4933

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

SD4933 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

SD4933

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors