SD57120

Obsolete
Design Win

120W 28V 700 to 1000MHz LDMOS TRANSISTOR in push-pull package

Download datasheet

Product overview

Description

The SD57120 is a common source N-channel enhancement-mode lateral Field-Effect RF power transistor designed for broadband commercial and industrial applications at frequencies up to 1.0 GHz. The SD57120 is designed for high gain and broadband performance operating in common source mode at 28V. Its internal matching makes it ideal for base station applications requiring high linearity.

  • All features

    • In compliance with the 2002/95/EC european directive
    • Excellent thermal stability
    • POUT = 120W with 13dB gain @ 960MHz
    • Common source configuration push-pull
    • Internal input matching
    • BeO free package

EDA Symbols, Footprints and 3D Models

STMicroelectronics - SD57120

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models