Product overview
Description
The ST9060C is a 28/32 V common source N-channel enhancement-mode lateral field-effect RF power transistor designed for broadband commercial, avionics and industrial applications at frequencies up to 1.5 GHz. The device can be used in Class A, AB and C for all typical modulation formats.
-
All features
- Excellent thermal stability
- Common source configuration
- Integrated ESD protection – HBM Class 2
- POUT (@28 V) = 80 W with 17 dB gain / 70% efficiency @945 MHz
- BeO free package
- In compliance with European Directive 2002/95/EC
EDA Symbols, Footprints and 3D Models
STMicroelectronics - ST9060C
Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.
Please select one model supplier :

Symbols

Footprints

3D models
All resources
Resource title | Version | Latest update |
---|
ADS models (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 1.0 | 10 Dec 2020 | 10 Dec 2020 |
If you don't want to login now, you can download the CAD design file by simply providing your name and e-mail address in the form below and validating it.
This allows us to stay in contact and inform you about updates of this CAD design file.
For subsequent downloads this step will not be required for most of our CAD design files.
To validate your e-mail and start the download, please click on the link inside the e-mail that has been sent to you. This link will be valid for 24 hours. Please check your spam filters in case you did not receive the e-mail.
Unfortunately, the link you clicked didn't work. Don't worry, here are the steps you can take to get your download started:
If you still can't download the CAD design file, please reach out to us on the ST Community and we will help you- Ensure you are using the same browser used to made the initial request
- Check that cookies are allowed in your browser
- Update your browser to its latest version
- Please also note that links forwarded by somebody else will not work
The e-mail address that you have entered during the download attempt has not yet been validated. Please check your inbox for the e-mail with the download link. In case you did not receive the e-mail, or you entered a wrong e-mail address, you can start-over the process.
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
ST9060C | NRND | M243 | Industrial | Ecopack1 | |
Marketing Status
Package
M243
Grade
Industrial
RoHS Compliance Grade
Ecopack1
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating Temperature (°C) (min) | Operating Temperature (°C) (max) | |||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
ST9060C | NRND | | Available at distributors Distributor availability of ST9060C
Distributor reported inventory date: | | | | Buy from Distributor | | M243 | Loose Piece | EAR99 | NEC |
ST9060C NRND
Part Number:
ST9060C
Distributor reported inventory date:
Stock
Min.Order
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors