STAC2932F

Obsolete
Design Win

300W - 50V HF/VHF DMOS in STAC244 Flangeless package

Download datasheet

Product overview

Description

The STAC2932F is a gold metallized N-channel MOS field-effect RF power transistor, intended for use in 50 V DC large signal applications up to 250 MHz.

The STAC2932F benefits from the latest generation of efficient, patent-pending package technology, otherwise known as STAC.

  • All features

    • Gold metallization
    • Excellent thermal stability
    • Common source push-pull configuration
    • POUT= 300 W min. with 20 dB gain @ 175 MHz
    • In compliance with the 2002/95/EC European directive
    • ST air cavity packaging technology - STACpackage

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STAC2932F

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models