STAC2933

Obsolete
Design Win

300W - 50V HF/VHF DMOS in STAC177 package

Download datasheet

Product overview

Description

The STAC2933 is a gold metallized N-channel MOS field-effect RF power transistor, intended for use in 50 V dc large signal applications up 150 MHz. Its special low thermal-resistance package makes it ideal for ISM applications where reliability and ruggedness are critical factors.

  • All features

    • Gold metallization
    • Excellent thermal stability
    • Common source configuration
    • POUT = 300 W min. with 20 dB gain @ 30 MHz
    • STAC air cavity packaging technology - STAC®package

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STAC2933

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models