STAC2942B

Active
Education

HF/VHF/UHF RF power N-channel MOSFET

Download datasheet Order Direct

Product overview

Description

The STAC2942B is a gold metallized N-channel MOS field-effect RF power transistor, intended for use in 50 V DC large signal applications up to 250 MHz.

  • All features

    • Gold metallization
    • Excellent thermal stability
    • Common source push-pull configuration
    • POUT = 350 W min. with 21 dB gain at 175 MHz
    • In compliance with the 2002/95/EC European directive
    • ST air-cavity STAC packaging technology

You might also like...

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      STEVAL-TDR028V1

      NRND

      350 W - 48 V demoboard using 1x STAC2942B for FM broadcast application (VHF amplifier 87.5 - 108 MHz)

      RF power transistor eval boards --
      STEVAL-TDR028V1

      Description:

      350 W - 48 V demoboard using 1x STAC2942B for FM broadcast application (VHF amplifier 87.5 - 108 MHz)

      STEVAL-TDR029V1

      NRND

      700 W - 48 V demoboard using 2x STAC2942B for FM broadcast application (VHF amplifier 87.5 - 108 MHz)

      RF power transistor eval boards --
      STEVAL-TDR029V1

      Description:

      700 W - 48 V demoboard using 2x STAC2942B for FM broadcast application (VHF amplifier 87.5 - 108 MHz)

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STAC2942B

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
STAC2942BW
Active
STAC780-4B Industrial Ecopack1

STAC2942BW

Package:

STAC780-4B

Material Declaration**:

Marketing Status

Active

Package

STAC780-4B

Grade

Industrial

RoHS Compliance Grade

Ecopack1

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
STAC2942BW
Active
84.7 / 1k
Available at 1 distributors

Distributor availability of STAC2942BW

Distributor Name
Region Stock Min. Order Third party link
DIGIKEY WORLDWIDE 22 1

Distributor reported inventory date: 4/10/2025

STAC780-4B Loose Piece EAR99 NEC

STAC2942BW Active

Budgetary Price (US$)*/Qty:
84.7 / 1k
Package:
STAC780-4B
Packing Type:
Loose Piece
RoHS:
Country of Origin:
-
ECCN (US):
EAR99
ECCN (EU):
NEC

Part Number:

STAC2942BW

Distributor Name

DIGIKEY

Stock

22

Min.Order

1

Region

WORLDWIDE Buy from Distributor

Distributor reported inventory date: 4/10/2025

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors