STAC4932B

Obsolete

HF/VHF/UHF RF power N-channel MOSFET

Download datasheet

Product overview

Description

The STAC4932B is an N-channel MOS field-effect RF power transistor. It is intended for 100 V pulse applications up to 250 MHz. This device is suitable for use in industrial, scientific and medical applications. The STAC4932B benefits from the latest generation of efficient, patent-pending STAC package technology.

  • All features

    • Excellent thermal stability
    • Common source push-pull configuration
    • POUT = 1000 W min. (1200 W typ.) with 24.6 dB gain at 123 MHz
    • Pulse conditions: 1ms, 10%
    • In compliance with the 2002/95/EC European directive
    • ST air-cavity STAC package technology