Product overview
Description
The STAC4932F is a N-channel MOS field-effect RF power transistor. It is intended for 100 V pulse applications up to 250 MHz. This device is suitable for use in industrial, scientific and medical applications.
The STAC4932F benefits from the latest generation of efficient, patent-pending package technology, otherwise known as STAC.
-
All features
- Excellent thermal stability
- Common source push-pull configuration
- POUT = 1000 W min. (1200 W typ.) with 26 dB gain at 123 MHz
- Pulse conditions: 1ms, 10%
- In compliance with the 2002/95/EC European directive
- ST air-cavity STAC packaging technology
EDA Symbols, Footprints and 3D Models
All resources
Resource title | Version | Latest update |
---|
ADS models (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 1.0 | 01 Aug 2015 | 01 Aug 2015 |