STAC4932F1MR

Active
Design Win

350 W 50 V HF/VHF DMOS in STAC moisture-resistant flangeless package

Download datasheet

Product overview

Description

The STAC4932F1MR is an N-channel MOS fieldeffect RF power transistor. It is intended for use in 50 V / 80 V ISM applications up to 250 MHz.

The STAC4932F1MR benefits from the latest generation of environmentally designed packaging, ruggedized against cyclic high moisture operation and severe storage conditions.

This device contains Beryllium oxide (BeO), which is hazardous if inhaled or ingested.

  • All features

    • Improved ruggedness V(BR)DSS > 200 V
    • Load mismatch 65:1 all phases @ 350 W - 50 V - 123 MHz
    • POUT = 450 W typ. with 24 dB gain at 123 MHz
    • In compliance with the 2002/95/EC European directive
    • Moisture resistant package specifically designed to operate in extreme environments
    • Drying recommendation before soldering:
      • 48 hrs at 125 °C
    • Back finishing:
      • Sn96.5/Ag3/Cu0.5 solder
      • Base flatness < 0.2 mm
      • Gold content < 0.1%
      • Minimum solder thickness > 2 μm

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STAC4932F1MR

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
STAC4932F1MR
Active
STAC780-4F Industrial Ecopack1

STAC4932F1MR

Package:

STAC780-4F

Material Declaration**:

Marketing Status

Active

Package

STAC780-4F

Grade

Industrial

RoHS Compliance Grade

Ecopack1

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
STAC4932F1MR
Available at distributors

Distributor availability of STAC4932F1MR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STAC4932F1MR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STAC4932F1MR

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors