STBP120

Active
Design Win

Overvoltage protection device with thermal shutdown

Download datasheet Order Direct

Product overview

Description

The STBP120 device provides overvoltage protection for input voltage up to +28 V. Its low RDS(on) N-channel MOSFET switch protects the systems connected to the OUT pin against failures of the DC power supplies in accordance with the China MII Communications Standard YD/T 1591-2006.

In the event of an input overvoltage condition, the device immediately disconnects the DC power supply by turning off an internal low RDS(on) N-channel MOSFET to prevent damage to protected systems.

In addition, the device also monitors its own junction temperature and switches off the internal MOSFET if the junction temperature exceeds the specified limit.

The device can be controlled by the microcontroller and can also provide status information about fault conditions.

The STBP120 is offered in a small, RoHS-compliant TDFN – 10-lead (2.5 mm x 2 mm) package.

  • All features

    • Certain overvoltage options compliant with the China Communications Standard YD/T 1591- 2006 (overvoltage protection only)
    • IN input ESD withstand voltage up to ±15 kV (air discharge), up to ±8 kV (contact discharge) in typical application circuit with 1 μF input capacitor (±2 kV HBM for standalone device)
    • Small, RoHS compliant 2.5 x 2 mm TDFN – 10-lead package.
    • Enable input (EN)
    • Softstart feature to control the inrush current
    • Input overvoltage protection up to 28 V
    • Low RDS(on) of 90 mΩ
    • Integrated high voltage N-channel MOSFET switch
    • Thermal shutdown protection
    • Fault indication output (FLT)
    • Integrated charge pump

Circuit Diagram

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STBP120

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
STBP120AVDK6F
Active
TDFN10 2.5x2x0.75 Industrial Ecopack3
STBP120BVDK6F
Active
TDFN10 2.5x2x0.75 Industrial Ecopack3
STBP120CVDK6F
Active
TDFN10 2.5x2x0.75 Industrial Ecopack3
STBP120DVDK6F
Active
TDFN10 2.5x2x0.75 Industrial Ecopack3

STBP120AVDK6F

Package:

TDFN10 2.5x2x0.75

Material Declaration**:

PDF XML

Marketing Status

Active

Package

TDFN10 2.5x2x0.75

Grade

Industrial

RoHS Compliance Grade

Ecopack3

STBP120BVDK6F

Package:

TDFN10 2.5x2x0.75

Material Declaration**:

PDF XML

Marketing Status

Active

Package

TDFN10 2.5x2x0.75

Grade

Industrial

RoHS Compliance Grade

Ecopack3

STBP120CVDK6F

Package:

TDFN10 2.5x2x0.75

Material Declaration**:

PDF XML

Marketing Status

Active

Package

TDFN10 2.5x2x0.75

Grade

Industrial

RoHS Compliance Grade

Ecopack3

STBP120DVDK6F

Package:

TDFN10 2.5x2x0.75

Material Declaration**:

Marketing Status

Active

Package

TDFN10 2.5x2x0.75

Grade

Industrial

RoHS Compliance Grade

Ecopack3

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
STBP120DVDK6F
Available at distributors

Distributor availability of STBP120DVDK6F

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office
STBP120BVDK6F
Available at distributors

Distributor availability of STBP120BVDK6F

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office
STBP120CVDK6F
Available at distributors

Distributor availability of STBP120CVDK6F

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office
STBP120AVDK6F
Available at distributors

Distributor availability of STBP120AVDK6F

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STBP120DVDK6F Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STBP120DVDK6F

Distributor Name

Distributor reported inventory date:

STBP120BVDK6F Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STBP120BVDK6F

Distributor Name

Distributor reported inventory date:

STBP120CVDK6F Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STBP120CVDK6F

Distributor Name

Distributor reported inventory date:

STBP120AVDK6F Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STBP120AVDK6F

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors