STM1811

Active
Design Win

Low power reset circuit

Download datasheet Order Direct

Product overview

Description

STM181x devices are low power reset devices used to monitor power supplies for microcontrollers. They perform a single function: asserting a reset signal whenever VCCsupply voltage drops below a preset value and keeping it asserted until VCChas risen above the preset threshold for a minimum period of time (trec). They provide excellent circuit reliability without additional external components when used with +3.0 V / +3.3 V (STM1815–STM1818), and +5 V (STM1810–STM1813) power supply systems.

A precision voltage reference and comparator monitors the VCCinput for an out-of-tolerance condition. When an invalid VCCcondition occurs, the reset output (RST) is forced low (or high in the case of RST) and remains asserted for trecafter VCCrises above the reset threshold. The STM1813/1818 also keep reset asserted for trecafter the output is momentarily pulled to ground by an external push-button switch.

The STM1812 and STM1817 have an active-high, push-pull output. The STM1810 and STM1815 (push-pull) and STM1811, STM1813, STM1816, and STM1818 (open-drain) have an active-low RSToutput. The open-drain devices (STM1811 / STM1813 / STM1816 / STM1818) also have an internal pull-up resistor to VCC. The STM1813 and STM1818 feature a debounced manual reset feature that asserts a reset if the RSTpin is pulled low for more than 1.5 μs. When used to initiate manual reset, RSTdebounces signals from devices such as mechanical switches. For devices with this feature, the release of the external switch triggers the reset period.

The STM181x devices are guaranteed to output the correct logic state for VCCdown to 1.0 V (0 °C to +105 °C). They also provide a reset comparator designed to ignore fast transients on VCC.

Reset thresholds are available between +2.55 V and +4.62 V. These small, low power devices are ideal for use in portable equipment. All are available in the space-saving 3-pin SOT23 package, and are specified from –40 °C to +105 °C.

  • All features

    • Precision monitoring of 3 V, 3.3 V, and 5 V supply voltages
    • Four output configurations:
      • Push-pull, active-high (STM1812,1817)
      • Push-pull, active-low (STM1810,1815)
      • Open-drain, active-low (STM1811,1816)
      • Open-drain, active-low with push-button detect (STM1813,1818)
    • Reset pulse width - 100 ms (min.)
    • Low supply current - 4 μA (typ.)
    • Guaranteed assertion down to VCC= 1.0 V (0 °C to 105 °C)
    • Factory-trimmed reset thresholds of 2.55 V, 2.88 V, 3.06 V, 4.37 V, and 4.62 V (typ.)
    • Power supply transient immunity
    • Push-button/manual reset detect (STM1813/1818)
    • Operating temperature: –40 °C to 105 °C
    • ± 2.5% reset threshold accuracy:(–40 °C to 105 °C)
    • Available in the SOT23-3 package
    • Fully compatible with DS181x and MXD181x products.

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STM1811

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
STM1811LWX7F
Active
SOT23 Industrial Ecopack3
STM1811MWX7F
Active
SOT23 Industrial Ecopack3

STM1811LWX7F

Package:

SOT23

Material Declaration**:

PDF XML

Marketing Status

Active

Package

SOT23

Grade

Industrial

RoHS Compliance Grade

Ecopack3

STM1811MWX7F

Package:

SOT23

Material Declaration**:

PDF XML

Marketing Status

Active

Package

SOT23

Grade

Industrial

RoHS Compliance Grade

Ecopack3

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
min
max
STM1811MWX7F
Available at distributors

Distributor availability of STM1811MWX7F

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office
STM1811LWX7F
Available at distributors

Distributor availability of STM1811LWX7F

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STM1811MWX7F Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STM1811MWX7F

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

STM1811LWX7F Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STM1811LWX7F

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors