Product overview
Description
The STM6600-01 devices monitor the state of connected push-button(s) as well as sufficient supply voltage. An enable output controls power for the application through the MOSFET transistor, DC-DC converter, regulator, etc. If the supply voltage is above a precise voltage threshold, the enable output can be asserted by a simple press of the button. Factory-selectable supply voltage thresholds are determined by highly accurate and temperature-compensated references. An interrupt is asserted by pressing the push-button during normal operation and can be used to request a system power-down. The interrupt is also asserted if undervoltage is detected. By a long push of one button (PB) or two buttons (PBand SR) either a reset is asserted or power for the application is disabled depending on the option used.
The device also offers additional features such as precise 1.5 V voltage reference with very tight accuracy of 1%, separate output indicating undervoltage detection and separate output for distinguishing between interrupt by push-button or undervoltage.
The device consumes very low current of 6 μA during normal operation and only 0.6 μA current during standby.
The STM6600-01 is available in the TDFN12 package and is offered in several options among features such as selectable threshold, hysteresis, timeouts, output types, etc.
-
All features
- Operating voltage 1.6 V to 5.5 V
- Low standby current of 0.6 μA
- Adjustable Smart Reset™ assertion delay time driven by external CSRD
- Power-up duration determined primarily by push-button press (STM6600) or by fixed time period, tON_BLANK(STM6601)
- DebouncedPBand SRinputs
- PBand SRESD inputs withstand voltage up to ±15 kV (air discharge) ±8 kV (contact discharge)
- Active high or active low enable output option (ENor EN) provides control of MOSFET, DC-DC converter, regulator, etc.
- Secure startup, interrupt, Smart Reset™or power-down driven by push-button
- Precise 1.5 V voltage reference with 1% accuracy
- Industrial operating temperature –40 to +85 °C
- Available in TDFN12 2 x 3 mm package
Circuit Diagram
You might also like...
Recommended for you
EDA Symbols, Footprints and 3D Models
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
STM6600AS24DM6F | Active | DFN12 2X3X0.75 | Industrial | Ecopack3 | |
STM6600BQ24DM6F | Active | DFN12 2X3X0.75 | Industrial | Ecopack3 | |
STM6600CS25DM6F | Active | DFN12 2X3X0.75 | Industrial | Ecopack3 | |
STM6600DA55DM6F | Active | DFN12 2X3X0.75 | Industrial | Ecopack3 | |
STM6600DQ25DM6F | Active | DFN12 2X3X0.75 | Industrial | Ecopack3 | |
STM6600DU25DM6F | Active | DFN12 2X3X0.75 | Industrial | Ecopack3 | |
STM6600BQ24DM6F
Package:
DFN12 2X3X0.75Material Declaration**:
STM6600DQ25DM6F
Package:
DFN12 2X3X0.75Material Declaration**:
STM6600DU25DM6F
Package:
DFN12 2X3X0.75Material Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | |||||||||||||
STM6600DU25DM6F | | | distributors No availability of distributors reported, please contact our sales office | |||||||||||
STM6600DA55DM6F | | | distributors No availability of distributors reported, please contact our sales office | |||||||||||
STM6600AS24DM6F | | | distributors No availability of distributors reported, please contact our sales office | |||||||||||
STM6600DQ25DM6F | | | distributors No availability of distributors reported, please contact our sales office | |||||||||||
STM6600CS25DM6F | | | distributors No availability of distributors reported, please contact our sales office | |||||||||||
STM6600BQ24DM6F | | | distributors No availability of distributors reported, please contact our sales office |
STM6600DU25DM6F Active
STM6600DA55DM6F Active
STM6600AS24DM6F Active
STM6600DQ25DM6F Active
STM6600CS25DM6F Active
STM6600BQ24DM6F Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors