STM6717

Active
Design Win

Dual/Triple Ultra-Low Voltage Supervisors with Push-Button Reset

Download datasheet Order Direct

Product overview

Description

The STM6717/18/19/20 and STM6777/78/79/80 supervisors are a family of low-voltage/low-supply current processor (micro or DSP) supervisors, designed to monitor two (or three) system power supply voltages. They are targeted at applications such as set-top boxes (STBs), portable, battery-powered systems, networking, and communication systems.

All device options have a push-button-type manual reset input (MR). The STM6777/78/79/80 also includes an option which enables the user to delay the start of the manual reset process from 6 μs (MRC pin left open) or more with external capacitor. The delay is implemented by connecting the appropriately sized capacitor between the MRC pin and VSS(typical 4 s delay with a 3.3 μF capacitor).

Two of the three supplies monitored (VCC1and VCC2) have fixed (customer-selectable, factory-trimmed) thresholds (VRST1and VRST2). The third voltage is monitored using an externally adjustable RSTIN threshold (0.626 V internal reference).

If any of the three monitored voltages drop below its factory-trimmed or adjustable thresholds, or if MRis asserted to logic low, a RSTis asserted (driven low). Once asserted, RSTis maintained at low for a minimum delay period (trec) after ALL supplies rise above their respective thresholds and MRreturns to high. These devices are guaranteed to be in the correct reset output logic state when VCC1and/or VCC2is greater than 0.8 V.

These devices are available in standard 5-pin or 6-pin SOT23 packages.

  • All features

    • Primary supply (VCC1) monitor. Fixed (factory-programmed) reset thresholds: 4.63 V to 1.58 V
    • Secondary supply (VCC2) monitor (STM6717/18/19/20/77/78)
    • Fixed (factory-programmed) reset thresholds: 3.08 V to 0.79 V
    • Tertiary supply monitor (using externally adjustable RSTIN): 0.626 V internal reference
    • RSToutputs (push-pull or open drain); state guaranteed if VCC1or VCC2≥ 0.8 V
    • Reset delay time (trec) on power-up: 13.2 ms, 210 ms, 900 ms (typ)
    • Manual reset input (MR)
    • Optional delayed manual reset input (MRC) with external capacitor (STM6777/78/79/80)
    • Low supply current - 11 μA (typ), VCC1= VCC2 = 3.6 V
    • Operating temperature: –40 °C to 85 °C (industrial grade)

Circuit Diagram

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STM6717

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
STM6717SDWY6F
Active
SOT23-5L Industrial Ecopack3
STM6717SFWY6F
Active
SOT23-5L Industrial Ecopack3
STM6717SJWY6F
Active
SOT23-5L Industrial Ecopack3
STM6717SVWY6F
Active
SOT23-5L Industrial Ecopack3
STM6717SYWY6F
Active
SOT23-5L Industrial Ecopack3
STM6717TGGWY6F
Active
SOT23-5L Industrial Ecopack3
STM6717TGWY6F
Active
SOT23-5L Industrial Ecopack3
STM6717TWWY6F
Active
SOT23-5L Industrial Ecopack3
STM6717TZWY6F
Active
SOT23-5L Industrial Ecopack3

STM6717SDWY6F

Package:

SOT23-5L

Material Declaration**:

PDF XML

Marketing Status

Active

Package

SOT23-5L

Grade

Industrial

RoHS Compliance Grade

Ecopack3

STM6717SFWY6F

Package:

SOT23-5L

Material Declaration**:

PDF XML

Marketing Status

Active

Package

SOT23-5L

Grade

Industrial

RoHS Compliance Grade

Ecopack3

STM6717SJWY6F

Package:

SOT23-5L

Material Declaration**:

Marketing Status

Active

Package

SOT23-5L

Grade

Industrial

RoHS Compliance Grade

Ecopack3

STM6717SVWY6F

Package:

SOT23-5L

Material Declaration**:

PDF XML

Marketing Status

Active

Package

SOT23-5L

Grade

Industrial

RoHS Compliance Grade

Ecopack3

STM6717SYWY6F

Package:

SOT23-5L

Material Declaration**:

Marketing Status

Active

Package

SOT23-5L

Grade

Industrial

RoHS Compliance Grade

Ecopack3

STM6717TGGWY6F

Package:

SOT23-5L

Material Declaration**:

Marketing Status

Active

Package

SOT23-5L

Grade

Industrial

RoHS Compliance Grade

Ecopack3

STM6717TGWY6F

Package:

SOT23-5L

Material Declaration**:

PDF XML

Marketing Status

Active

Package

SOT23-5L

Grade

Industrial

RoHS Compliance Grade

Ecopack3

STM6717TWWY6F

Package:

SOT23-5L

Material Declaration**:

PDF XML

Marketing Status

Active

Package

SOT23-5L

Grade

Industrial

RoHS Compliance Grade

Ecopack3

STM6717TZWY6F

Package:

SOT23-5L

Material Declaration**:

PDF XML

Marketing Status

Active

Package

SOT23-5L

Grade

Industrial

RoHS Compliance Grade

Ecopack3

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
min
max
STM6717TZWY6F
Available at distributors

Distributor availability of STM6717TZWY6F

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office
STM6717SJWY6F
Available at distributors

Distributor availability of STM6717SJWY6F

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office
STM6717TGGWY6F
Available at distributors

Distributor availability of STM6717TGGWY6F

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office
STM6717SDWY6F
Available at distributors

Distributor availability of STM6717SDWY6F

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office
STM6717TGWY6F
Available at distributors

Distributor availability of STM6717TGWY6F

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office
STM6717TWWY6F
Available at distributors

Distributor availability of STM6717TWWY6F

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office
STM6717SFWY6F
Available at distributors

Distributor availability of STM6717SFWY6F

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office
STM6717SVWY6F
Available at distributors

Distributor availability of STM6717SVWY6F

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office
STM6717SYWY6F
Available at distributors

Distributor availability of STM6717SYWY6F

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STM6717TZWY6F Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STM6717TZWY6F

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

STM6717SJWY6F Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STM6717SJWY6F

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

STM6717TGGWY6F Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STM6717TGGWY6F

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

STM6717SDWY6F Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STM6717SDWY6F

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

STM6717TGWY6F Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STM6717TGWY6F

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

STM6717TWWY6F Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STM6717TWWY6F

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

STM6717SFWY6F Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STM6717SFWY6F

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

STM6717SVWY6F Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STM6717SVWY6F

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

STM6717SYWY6F Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STM6717SYWY6F

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors