Product overview
Description
The STM6905 supervisor is a low voltage/low supply current processor supervisor, designed to monitor up to five system power supply voltages. This device is targeted at applications such as set-top boxes (STBs), portable, battery-powered systems, networking and communication systems.
The device supports a push-button type manual reset input (MR). Two of the five supply monitors (VCCand V2IN) have fixed (customer-selectable, factory-trimmed) thresholds (VRST1and VRST2). The other three voltage monitor inputs (V3IN, V4IN and V5IN) are monitored using externally adjustable threshold (600 mV internal reference) to meet specific level requirements.
If any of the five monitored voltages drops below its factory-trimmed or adjustable thresholds, or if the MRis asserted to logic low, the reset output RSTis asserted (driven low). Once asserted, RSTis maintained low for a minimum delay period (tREC) after ALL monitored supplies rise above their respective thresholds and MRreturns to high. The reset output logic state is valid for VCCgreater than 0.8 V.
The STM6905 is available in a standard 8-lead MSOP (TSSOP) package.
-
All features
- Quintuple voltage monitoring
- Accurate ±1.8 % across temperature voltage threshold (±1 % at 25 °C)
- Primary supply (VCC) monitor. Fixed (factory -programmed) reset thresholds: 3.078 V to 2.866 V
- Second fixed (V2IN) monitor. Fixed (factory-programmed) reset thresholds: 2.333 V to 1.050 V
- Three additional adjustable supply monitor inputs (externally adjustable)
- 600 mV internal reference
- RSToutput (open drain)
- Output guaranteed for VCC ≥ 0.8 V
- Reset delay time (TREC) on power-up: 210 ms (typ)
- Manual reset input (MR)
- Low supply current of 12 μA (typ)
- Power supply voltage 0.8 V to 5.5 V
- RoHS compliant (green package)
- 8-pin MSOP/TSSOP
- Operating temperature: –40 °C to 85 °C (industrial grade)
Circuit Diagram
All resources
Resource title | Version | Latest update |
---|
Product Specifications (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
4.0 | 31 Oct 2014 | 31 Oct 2014 |
Technical Notes & Articles (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 10 Oct 2022 | 10 Oct 2022 |
Flyers (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 01 Aug 2015 | 01 Aug 2015 |
EDA Symbols, Footprints and 3D Models
STMicroelectronics - STM6905
Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.
Please select one model supplier :

Symbols

Footprints

3D models
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
STM6905PWEDS6F | Active | MiniSO-8 | Industrial | Ecopack3 | |
STM6905SFEDS6F | Active | MiniSO-8 | Industrial | Ecopack3 | |
STM6905SYEDS6F | Active | MiniSO-8 | Industrial | Ecopack3 | |
STM6905TGEDS6F | Active | MiniSO-8 | Industrial | Ecopack3 | |
STM6905TWEDS6F | Active | MiniSO-8 | Industrial | Ecopack3 | |
STM6905TZEDS6F | Active | MiniSO-8 | Industrial | Ecopack3 |
Marketing Status
Package
MiniSO-8
Grade
Industrial
RoHS Compliance Grade
Ecopack3
Marketing Status
Package
MiniSO-8
Grade
Industrial
RoHS Compliance Grade
Ecopack3
Marketing Status
Package
MiniSO-8
Grade
Industrial
RoHS Compliance Grade
Ecopack3
Marketing Status
Package
MiniSO-8
Grade
Industrial
RoHS Compliance Grade
Ecopack3
Marketing Status
Package
MiniSO-8
Grade
Industrial
RoHS Compliance Grade
Ecopack3
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | ||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | |||||||||||||||||||||||||||||||||||||
STM6905SYEDS6F | Active | 0.8652 / 1k | Available at 1 distributors Distributor availability of STM6905SYEDS6F
Distributor reported inventory date: 4/11/2025 | | | | Buy from Distributor | | MiniSO-8 | Tape and Reel | MALAYSIA | EAR99 | NEC | -40 | 85 | |||||||||||||||||||||||
STM6905SFEDS6F | Active | 0.8652 / 1k | Available at 1 distributors Distributor availability of STM6905SFEDS6F
Distributor reported inventory date: 4/11/2025 | | | | Buy from Distributor | | MiniSO-8 | Tape and Reel | MALAYSIA | EAR99 | NEC | -40 | 85 | |||||||||||||||||||||||
STM6905TGEDS6F | Active | 0.8652 / 1k | Available at 3 distributors Distributor availability of STM6905TGEDS6F
Distributor reported inventory date: 4/11/2025 | | | | Buy from Distributor | | MiniSO-8 | Tape and Reel | MALAYSIA | EAR99 | NEC | -40 | 85 | |||||||||||||||||||||||
STM6905TWEDS6F | Active | 0.8652 / 1k | Available at 1 distributors Distributor availability of STM6905TWEDS6F
Distributor reported inventory date: 4/11/2025 | | | | Buy from Distributor | | MiniSO-8 | Tape and Reel | MALAYSIA | EAR99 | NEC | -40 | 85 | |||||||||||||||||||||||
STM6905PWEDS6F | Active | 0.8652 / 1k | Available at 3 distributors Distributor availability of STM6905PWEDS6F
Distributor reported inventory date: 4/11/2025 | | | | Buy from Distributor | | MiniSO-8 | Tape and Reel | MALAYSIA | EAR99 | NEC | -40 | 85 | |||||||||||||||||||||||
STM6905TZEDS6F | Active | 0.8652 / 1k | Available at 3 distributors Distributor availability of STM6905TZEDS6F
Distributor reported inventory date: 4/11/2025 | | | | Buy from Distributor | | MiniSO-8 | Tape and Reel | MALAYSIA | EAR99 | NEC | -40 | 85 |
STM6905SYEDS6F Active
Part Number:
STM6905SYEDS6F
Operating Temperature (°C)
Min:
-40
Max:
85
DIGIKEY
Stock
3985Min.Order
1Distributor reported inventory date: 4/11/2025
Stock
Min.Order
STM6905SFEDS6F Active
Part Number:
STM6905SFEDS6F
Operating Temperature (°C)
Min:
-40
Max:
85
DIGIKEY
Stock
15890Min.Order
1Distributor reported inventory date: 4/11/2025
Stock
Min.Order
STM6905TGEDS6F Active
Part Number:
STM6905TGEDS6F
Operating Temperature (°C)
Min:
-40
Max:
85
MOUSER
Stock
2562Min.Order
1AVNET
Stock
4000Min.Order
0DIGIKEY
Stock
4062Min.Order
1Distributor reported inventory date: 4/11/2025
Stock
Min.Order
STM6905TWEDS6F Active
Part Number:
STM6905TWEDS6F
Operating Temperature (°C)
Min:
-40
Max:
85
MOUSER
Stock
2935Min.Order
1Distributor reported inventory date: 4/11/2025
Stock
Min.Order
STM6905PWEDS6F Active
Part Number:
STM6905PWEDS6F
Operating Temperature (°C)
Min:
-40
Max:
85
Farnell Element14
Stock
2448Min.Order
1MOUSER
Stock
3969Min.Order
1DIGIKEY
Stock
2858Min.Order
1Distributor reported inventory date: 4/11/2025
Stock
Min.Order
STM6905TZEDS6F Active
Part Number:
STM6905TZEDS6F
Operating Temperature (°C)
Min:
-40
Max:
85
Farnell Element14
Stock
3742Min.Order
1MOUSER
Stock
7870Min.Order
1DIGIKEY
Stock
5721Min.Order
1Distributor reported inventory date: 4/11/2025
Stock
Min.Order
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors