STM817L/M

Active
Design Win

5 V supervisor with battery switchover

Download datasheet

Product overview

Description

The STM690A/692A/703/704/802/805/817/818/819 supervisors are self-contained devices which provide microprocessor supervisory functions with the ability to non-volatize and write-protect external LPSRAM. A precision voltage reference and comparator monitors the VCCinput for an out-of-tolerance condition. When an invalid VCCcondition occurs, the reset output (RST) is forced low (or high in the case of RST). These devices also offer a watchdog timer (except for STM703/704/819) as well as a power-fail comparator (except for STM818) to provide the system with an early warning of impending power failure.

These devices are available in a standard 8-pin SOIC package or a space-saving 8-pin TSSOP package.

  • All features

    • 5 V operating voltage
    • NVRAM supervisor for external LPSRAM
    • Chip-enable gating (STM818 only) for external LPSRAM (7 ns max prop delay)
    • RST andRSToutputs
    • 200 ms (typ) trec
    • Watchdog timer - 1.6 sec (typ)
    • Automatic battery switchover
    • Low battery supply current - 0.4 μA (typ)
    • Power-fail comparator (PFI/PFO)
    • Low supply current - 40 μA (typ)
    • GuaranteedRST(RST) assertion down to VCC = 1.0 V
    • Operating temperature: –40 °C to +85 °C (industrial grade)
    • RoHS compliance
      • Lead-free components are compliant with the RoHS directive

Circuit Diagram

eDesignSuite

eDesignSuite is a comprehensive set of easy-to-use design-aid utilities ready to help you streamline the system development process with a wide range of ST products.

Power Management Design Center

Thermal-electrical Simulators for Components

Signal Conditioning Design Tool

NFC/RFID Calculators

Choose design tool:
Power Management Design Center

Power Supply Design Tool

SMPS design, by topology, by type and by product
PFC design with analog and digitial control
Supports various PCB configurations
Choose type:
DC/DC
AC/DC
Solar Battery Charger
Power Management Design Center

LED Lighting Design Tool

Handles AC-DC and DC-DC design in common topologies
Displays interactive and annotated schematic
Provides current/voltage graphs, Bode plots, efficiency curves and power-loss data
Choose type:
DC/DC
AC/DC
Power Management Design Center

Digital Power Workbench

Provides a step-by-step optimized design of power section and control loop
Generates the STM32Cube embedded software package for custom applications and allows firmware project generation, compatible with multiple STM32 IDEs
Power Management Design Center

Power Tree Designer

Specify input/output power for each node in the tree
Check for consistency
Design each individual node
Choose design tool:
Thermal-electrical Simulators for Components

AC Switches Simulator

Select ratings and application waveforms
Get junction temperature and blocking voltage graphs
Search and sort suitable devices
Thermal-electrical Simulators for Components

Rectifier Diodes Simulator

Select ratings and application waveforms
Estimate power losses
Search and sort suitable devices
Thermal-electrical Simulators for Components

STPOWER Studio

Supports long mission profiles
Provides power loss and temperature graphs
Helps define heatsink thermal properties
Thermal-electrical Simulators for Components

Twister Sim

Help select the right ViPOWER Automotive power device
Supports load-compatibility, wiring harness optimization, fault condition impact and diagnostic analysis
Supports various PCB configurations
Thermal-electrical Simulators for Components

TVS Simulator

Specify system ratings and surge waveform
Search and sort suitable devices
Thermal-electrical Simulators for Components

Estimate

Build simple schematics and firmware inputs in minutes
Quickly generate reliable estimates of battery life, system power consumption and bill of materials costs
Choose design tool:
Signal Conditioning Design Tool

Active Filters

Handles multi-stage-designs and common topologies
Returns circuit component values
Provides gain, phase and group delay graphs
Low Pass, High Pass and Band Pass
Signal Conditioning Design Tool

Comparators

Handles most common configurations
Returns circuit components values
Provides I/O signal waveforms
Inverting, Non Inverting, Window
Signal Conditioning Design Tool

Low side Current Sensing

Returns circuit component values
Provides current error graphs
Signal Conditioning Design Tool

High side Current Sensing

Provides current error graphs.
Help to select the right High side current sensing and shunt devices.
Choose design tool:
NFC/RFID Calculators

NFC Inductance

Input geometry and substrate properties
Get antenna impedance
NFC/RFID Calculators

UHF Link Budget

Enter forward and reverse link characteristics
The tool returns link budget estimate
NFC/RFID Calculators

NFC Tuning Circuit

Enter antenna parameter and matching target
Select the topology of the matching network
The tool returns component values for the desired design targets

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STM817L/M

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
STM817LM6F
Active
SO-8 Industrial Ecopack3
STM817MM6F
Active
SO-8 Industrial Ecopack3

STM817LM6F

Package:

SO-8

Material Declaration**:

Marketing Status

Active

Package

SO-8

Grade

Industrial

RoHS Compliance Grade

Ecopack3

STM817MM6F

Package:

SO-8

Material Declaration**:

Marketing Status

Active

Package

SO-8

Grade

Industrial

RoHS Compliance Grade

Ecopack3

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
RST Threshold (V) (typ)
STM817MM6F
Available at distributors

Distributor availability of STM817MM6F

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STM817LM6F
Available at distributors

Distributor availability of STM817LM6F

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STM817MM6F Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STM817MM6F

RST Threshold (V) (typ):

4.4

Distributor Name

Distributor reported inventory date:

STM817LM6F Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STM817LM6F

RST Threshold (V) (typ):

4.65

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors