Product overview
Description
The TS834 is a voltage supervisor providing two different outputs (one active low and one active high) with an integrated timer that can be disabled.
It incorporates a high stability bandgap voltage reference and a comparator with open drain output.
The threshold voltage is set at 4.33V by internal thermally matched resistors.
The comparator exhibits a 20µs response (with 10mV overdrive).
An internal hysteresis of 100mV increases the comparator noise margin and prevents false reset operation.
-
All features
- 100mV internal hysteresis
- Fast response time: 20µs for a 10mV overdrive
- Open drain output with
- Guaranteed reset operation down to 1.5V
- Ultra low power consumption:
12µA max. VCC = 5V\t - Reset timer with disable function
- Both active high and active low outputs
- 4.33V typ. threshold voltage
- Vol = 450mV typ. Iol = 8mA & VCC = 4V
- Precision reset threshold (guaranteed over temperature)
EDA Symbols, Footprints and 3D Models
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
TS834-5IDT | Active | SO-8 | Industrial | Ecopack3 | |
TS834-5IDT
Package:
SO-8Material Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | |||||||||||||
TS834-5IDT | | | distributors No availability of distributors reported, please contact our sales office |
TS834-5IDT Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors