Product overview
Description
The TSM104W is a monolithic IC that includes four op-amps and an adjustable shunt voltage reference. This device is offering space and cost saving in many applications like power supply management or data acquisition systems.
-
All features
- OPERATIONAL AMPLIFIERS
LOW SUPPLY CURRENT : 375µA/op. (@ VCC = 5V) LOW INPUT BIAS CURRENT : 20nA MEDIUM SPEED : 0.9MHz LOW INPUT OFFSET VOLTAGE : 0.5mV typ for TSM104WA WIDE POWER SUPPLY RANGE : ±1.5V to ±15V 2kV ESD PROTECTION - VOLTAGE REFERENCE
ADJUSTABLE OUTPUT VOLTAGE : Vref to 36V 0.4% AND 1% VOLTAGE PRECISION SINK CURRENT CAPABILITY : 1 to 100mA TYPICAL OUTPUT IMPEDANCE : 0.2Ω
- OPERATIONAL AMPLIFIERS
EDA Symbols, Footprints and 3D Models
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
TSM104WAID | Active | SO-16 | Industrial | Ecopack2 | |
TSM104WAIDT | Active | SO-16 | Industrial | Ecopack2 | |
TSM104WID | Active | SO-16 | Industrial | Ecopack2 | |
TSM104WIDT | Active | SO-16 | Industrial | Ecopack2 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating Temperature (°C) (min) | Operating Temperature (°C) (max) | RST Threshold (V) (typ) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
TSM104WID | | | distributors No availability of distributors reported, please contact our sales office |
| ||||||||||
TSM104WAIDT | | | distributors No availability of distributors reported, please contact our sales office |
| ||||||||||
TSM104WIDT | | | distributors No availability of distributors reported, please contact our sales office |
| ||||||||||
TSM104WAID | | | distributors No availability of distributors reported, please contact our sales office |
|
TSM104WID Active
TSM104WAIDT Active
TSM104WIDT Active
TSM104WAID Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors