CD21-rev3

Active
Design Win

ROM-based SoC solution compliant to Calypso Prime Rev 3.2 specification

Download databrief

Product overview

Description

The CD21-Rev3 is a cost-effective, dual-interface (contact and contactless) secure microcontroller specifically designed for public transport applications, providing a high level of security, high speed transactions and easy capabilities of evolution for transport and multi-service applications.

The CD21-Rev3 is a Calypso Network Association product. The CD21-Rev3 is available with 4, 8 or 18 Kbytes of EEPROM.

  • All features

    • Standards
      • Calypso compliant with:
        • Portable Object Application Revision 3 specification
        • Card Application Revision 2 specification
        • Calypso revision 1 contactless protocol
        • CD97 specifications
        • CD97-BX specifications
        • CDLight specifications
        • Automatic fare collection
        • Public transportation access
        • Access control
        • Ticketing payment
        • City services and Events
        • Leisure parks and stadium
        • Corporate card, Student card
        • Single or multiple ticketing applications
        • Transportation payment
        • Stored value (token purse)
        • Loyalty
        • 4, 8 or 18 Kbytes of EEPROM
        • Innovatron contactless protocol
        • 3V and 5V supply voltage ranges
        • Internal CPU clock frequency up to 29 MHz
        • Anti-collision and 16-bit CRC features
        • ISO/IEC 14443B (Parts 1 to 4) at 106, 212 and 424 kbps
        • Complies with ISO/IEC 7816-3 T=0
        • Dual or contactless-only configuration
        • DES, DESX and TDES capability
        • Full transaction duration, including typical terminal processing compliant with public transportation requirements
        • Common Criteria EAL5+
        • EMVCo™ certification
        • Security managed with various access modes: Pin, Session, Always, and Never.
        • A cryptographic certificate controls the access to file modifications. The certificate is computed by the reader (using its built-in SAM) and the card during the transaction, using DES, DESX or TDES encryption.
        • Calypso automatic recovery mechanism: all data modified in the card during a secure session are either completely done or not done at all.
        • Powerful multi-application synchronization capability
        • A special mechanism synchronizes modifications between the different applications managed by the card. Each command within the session uses its own secrets or delegates its security to the session security manager.
        • Multi-application card
        • Data organized in Files according to ISO/IEC 7816-4
        • Tele-ticketing compliant with the EN 1545 standard data model
        • The file structure may be chosen among many options (for example, 2 Calypso applications, 1 multi-purpose application with 9 contracts and an eTicket application)
        • Complete CDLight and CD97 (BX) emulation possible
        • Data is protected by diversified keys (up to 6 keys per directory)
    • Applications
    • Multi-purpose card
    • ST23YR (8/16bit) MCU Core
    • High security features
    • Memory organization

EDA Symbols, Footprints and 3D Models

STMicroelectronics - CD21-rev3

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
ST23YR18CD21REV3
Active
DICE Industrial N/A

ST23YR18CD21REV3

Package:

DICE

Material Declaration**:

Marketing Status

Active

Package

DICE

Grade

Industrial

RoHS Compliance Grade

N/A

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
min
max
ST23YR18CD21REV3
Available at distributors

Distributor availability of ST23YR18CD21REV3

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

ST23YR18CD21REV3 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

ST23YR18CD21REV3

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors