ST21NFCD

Active

NFC Controller supporting Active Load Modulation booster

Download databrief

Product overview

Description

The ST21NFCD is a single NFC controller IC designed for integration in mobile devices and NFC compliant products. It includes NFC functions in the three operating modes: Card Emulation, Reader/Writer and Peer to Peer communication.

This product is based on an advanced ARM Cortex-M3 32-bit microcontroller running at 28 MHz.

All internal operations are synchronized by a Clock Generator module.

Two clock source options are available: using an external Quartz or using an external reference clock (in order to reduce the number of external components).

Thanks to an enhanced power switch system, the ST21NFCD manages the power supply of the device and its associated Secure Elements.

The ST21NFCD supports NCI 2.0.

In order to meet environmental requirements, ST offers these devices in different grades of ECOPACK® packages, depending on their level of environmental compliance. ECOPACK® specifications, grade definitions and product status are available at: www.st.com. ECOPACK® is an ST trademark.

  • All features

    • ARM® Cortex®-M3 microcontroller
    • eFlash for full firmware update
    • Enhanced Active load modulation technology
    • Enhanced TX drive up to 1.3 W
    • Compatible with extremely small or metal frame antennas
    • Optimized power consumption modes
    • Battery voltage monitoring
    • System clock
      • FracN PLL input range from 13 to 76.8 MHz
      • 27.12 MHz external crystal oscillator
    • Integrated PMU
      • LDOs for internal voltages
      • 2 ₓ LDOs for external voltages
      • Voltage detectors for supplies monitoring
      • Low power mode state machine
    • Automatic Wake-Up via communication interfaces, internal timers, GPIO, RF field or tag detection
    • Support of an external DC/DC converter for TX supply
    • RF communications
      • Active and passive Peer-to-Peer
        • ISO/IEC 18092 - NFCIP-1 Initiator & Target
      • Passive mode – Reader/Writer
        • NFC Forum Type 1/2/3/4/5 tags
        • ISO/IEC 15693
        • MIFARE® Classic12
        • Thinfilm (ex Kovio) Barcode
      • Active mode – Card Emulation
        • ISO/IEC 14443 Type A & B
        • JIS X 6319 – 4
        • MIFARE® Classic(a)(b) through SWP-CLT
    • External communication interfaces
      • Two SWP master interfaces up to 1.695 Mbit/s
      • I2C slave interface up to 3.4 MHz
      • Slave and master SPI interface (up to 13 MHz)
      • HSUART interface up to 6 Mbit/s
    • Security features
      • Secure firmware update mechanism
    • Electrical characteristics
      • Battery voltage support from 2.4 V to 5 V
      • I/O dedicated voltage level (VPS_IO) from 1.62 V to 3.3 V
      • Supports Class B and C operating conditions for UICC
      • Ambient operating temperature -25 to + 85 °C
    • Applications
      • Mobile devices
      • Wearable devices
      • SmartWatch
      • Secure Connected Devices

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Marketing description of the package type.Compliancy of the device with industry requirement domains (IRD)The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMarketing description of the package type.Storage method used to contain product.Main country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.The value as specified by level (minTypMax) of the ambient temperature (in Cel) in which this item was designed to operate.The value as specified by level (minTypMax) of the ambient temperature (in Cel) in which this item was designed to operate.