ST21NFCJ

Active

NFC Controller supporting Active Load Modulation booster

Download databrief

Product overview

Description

The ST21NFCJ is a single near-field communication (NFC) controller IC designed for integration in mobile devices and NFC-compliant products. It includes NFC functions in the three operating modes: Card Emulation, Reader/Writer and Peer-to-Peer communication.

This product is based on an advanced Arm Cortex-M3 32-bit microcontroller running at 28 MHz.

All internal operations are synchronized by a clock generator module.

Two clock source options are available:

Thanks to an enhanced power switch system, the ST21NFCJ manages the power supply of the device and its associated secure elements.

The ST21NFCJ supports NCI 2.0.

The ST21NFCJ comes in a 75-ball WFBGA package. It is pin-compatible with the ST54J product in wafer-level chip-scale package (WLCSP81).

In order to meet environmental requirements, ST offers these devices in different grades of ECOPACK packages, depending on their level of environmental compliance. ECOPACK specifications, grade definitions and product status are available at: www.st.com. ECOPACK is an ST trademark.

The product can come with MIFARE Classic. The availability of the MIFARE Classic R/W mode feature depends on the license conditions.

  • All features

      • Arm® Cortex®-M3 microcontroller
      • eFlash for full firmware update
      • Enhanced Active load modulation technology
      • Enhanced TX drive up to 1.3 W
      • Compatible with extremely small or metal frame antennas
      • Optimized power consumption modes
      • Battery voltage monitoring
      • System clock
        • FracN phase-locked loop (PLL) input range from 13 to 76.8 MHz
        • 27.12 MHz external crystal oscillator
      • Integrated power management unit (PMU)
        • low-dropout (LDO) regulators for internal voltages
        • 2 × LDO regulators for external voltages
        • Voltage detectors for supplies monitoring
        • Low power mode state machine
      • Automatic Wakeup via communication interfaces, internal timers, general-purpose input/output (GPIO), RF field or tag detection
      • Support of an external DC/DC converter for TX supply
    • RF communications
      • Active and passive Peer-to-Peer
        • ISO/IEC 18092 - NFCIP-1 Initiator & Target
      • Passive mode – Reader/Writer
        • NFC Forum Type 1/2/3/4/5 tags
        • ISO/IEC 15693
        • MIFARE Classic
        • Thinfilm (ex Kovio) Barcode
      • Active mode – Card Emulation
        • ISO/IEC 14443 Type A and Type B
        • JIS X 6319 – 4
        • MIFARE Classic through SWP-CLT
    • External communication interfaces
      • Two single-wire protocol (SWP) master interfaces up to 1.695 Mbit/s
      • I²C slave interface up to 3.4 MHz
      • Slave and master SPI interface (up to 13 MHz)
      • High-speed universal asynchronous receiver transmitter (HSUART) interface up to 6 Mbit/s
    • Security features
      • Secure firmware update mechanism
    • Electrical characteristics
      • Battery voltage support from 2.4 V to 5 V
      • I/O dedicated voltage level (VPS_IO) from 1.62 V to 3.3 V
      • Supports Class B and C operating conditions for universal integrated circuit cards (UICCs)
      • Ambient operating temperature −25 to + 85 °C

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Marketing description of the package type.Compliancy of the device with industry requirement domains (IRD)The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
Longevity Commitment in yearsLongevity Starting DateThe current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMarketing description of the package type.Storage method used to contain product.Main country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.The value as specified by level (minTypMax) of the ambient temperature (in Cel) in which this item was designed to operate.The value as specified by level (minTypMax) of the ambient temperature (in Cel) in which this item was designed to operate.