ST21NFCL

Active

NFC Controller

Download databrief

Product overview

Description

The ST21NFCL is a contactless front-end (CLF) based on Arm® core and designed for integration in mobile devices and NFC-compliant products.

The ST21NFCL performs near-field communication (NFC) functions in the three operating modes: card emulation, reader/writer and peer-to-peer communication. It is based on an advanced Arm® Cortex®-M3 32-bit microcontroller. The ST21NFCL is designed to increase RF communication distances, ease NFC technology integration, and operate in efficient low power modes.

The ST21NFCL is best in class in terms of RF output power, working up to 2 W. Maximum power can be safely used to communicate thanks to a dynamic control: when a card is close, power is automatically reduced to ensure interoperability and standard compliance. To go with this outstanding output power, demodulation sensitivity is improved to maximize the communication distance with all types of cards.

The ST21NFCL card emulation mode does not require any external oscillator nor reference clock source. Thanks to active load modulation and automatic adjustments based on field strength, communication distance is maximized, and interoperability is ensured.

The ST21NFCL can operate in a very low power modes while detecting, thanks to an improved field detection sensitivity and a stable and efficient low power card detection mechanism, the presence of a reader, a card, or a tag beyond its rated communication distance.

The ST21NFCL exchanges data with the device application processor over the NCI 2.1 logical interface on top of the I2C connection. It features three external SWP master interfaces.

The ST21NFCL is manufactured in ECOPACK-compliant packages:

3.475 × 3.667 x 0.511 mm, 90-ball wafer-level chip-scale package (WLCSP), 0.35 mm pitch

2.559 x 2.581 x 0.455 mm, 49-ball wafer-level chip-scale package (WLCSP), 0.35 mm pitch.

To meet environmental requirements, ST offers the ST21NFCL devices in ECOPACK packages. ECOPACK specifications, grade definitions and product status are available at: www.st.com. ECOPACK is an ST trademark.

  • All features

      • NFC controller available in WLCSP49 and WLCSP90, ECOPACK-compliant packages
    • NFC controller
      • Arm® Cortex®-M3 microcontroller
      • 100% re-flashing capability for firmware update
      • Enhanced active load modulation technology
      • Enhanced Tx drive up to 2W
      • Support of external DC/DC up to 5.5 V
      • Highest output power with optimized power transfer
      • Optimized for extremely small or metal frame antennas
      • Optimized low-power consumption modes
      • Selectable ultralow power hibernate state
      • Battery voltage monitoring
      • Proprietary in-frame synchronization (IFS) in card emulation (CE) to ensure stability in battery low and switched off modes
      • Improved XOR mode on all technologies
      • OOFS with external reference clock in CE
      • System clock
        • Fractional-N PLL input range of 19.2 to 76.8 MHz
        • Support of multiple external crystal oscillator (27.12 MHz and 54.24 MHz)
      • 32.768 kHz, 16MHz and 32MHz support for EMC tests
      • Automatic wakeup via communication interfaces, GPIO, RF field or tag detection and power supply detection
    • RF communications
      • Active and passive peer-to-peer
        • ISO/IEC 18092 - NFCIP-1 initiator and target
      • Reader/writer mode
        • NFC ForumTM Type 1/2/3/4/5 tags
        • FeliCaTM
        • ISO/IEC 15693
        • MIFARE®1
      • Card emulation mode
        • ISO/IEC 14443 Type A & B
        • FeliCaTM
        • Intelligent card switching
        • MIFARE®
    • Communication interfaces
      • Up to three I3C interfaces depending on the package
      • Up to two SPI interfaces depending on the package
      • I2C interface supporting standard, fast, and fast+ modes
      • GPIOs
    • Electrical characteristics
      • Battery voltage support from 2.4 V to 5.1 V
      • I/O dedicated voltage level (VPS_IO): 1.2 V and 1.8 V compatibility
      • Supports Class B and C operating conditions for UICC – Class D ready
      • Ambient operating temperature -30 to + 85 °C

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Marketing description of the package type.Compliancy of the device with industry requirement domains (IRD)The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMarketing description of the package type.Storage method used to contain product.Main country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.The value as specified by level (minTypMax) of the ambient temperature (in Cel) in which this item was designed to operate.The value as specified by level (minTypMax) of the ambient temperature (in Cel) in which this item was designed to operate.