Product overview
Description
ST23ZC08 products are secure microcontrollers specially designed for secure smartcard applications.
They are based on an enhanced STMicroelectronics 8/16-bit CPU core offering 16 Mbytes of linear addressing space. ST23ZC08 devices are manufactured using an advanced highly reliable ST CMOS EEPROM technology.
-
All features
- Hardware features
- Enhanced 8/16-bit ST23 CPU core with 16 Mbytes of linear addressable memory
- 92 Kbytes of User ROM
- 4 Kbytes of User RAM
- 0.5 Kbytes dedicated RFUART RAM
- 8 Kbytes of User EEPROM including 128 Bytes of User OTP area:
- Highly reliable CMOS EEPROM submicron technology
- 30-year data retention at 25°C
- 500,000 Erase/Write cycles endurance at 25° C
- 1 to 32 byte Erase or Program in 1.5 ms
- Operating temperature: –25° to +85°C (see restricted test conditions)
- Three 8-bit timers with watchdog and interrupt capability
- High performance provided by:
- CPU clock frequency up to 28 MHz
- Power-saving Standby state
- ESD protection greater than 5 kV (HBM)
- Contactless features
- Complies with ISO/IEC 14443 Type A, B and B’, and PayPass™ standards
- 13.56 MHz carrier frequency
- RF frame up to 512 bytes
- RFUART (RF universal asynchronous receiver transmitter) up to 848 Kbps
- Security features
- Active shield
- Monitoring of environmental parameters
- Protection mechanisms against faults
- True random number generator (TRNG) (AIS-31 Class P2 compliant)
- 16-bit Cyclic Redundancy Check (CRC) calculation block (ISO/IEC 13239)
- Unique serial number on each die
- AES accelerator
- Three-key Triple DES accelerator (EDES+)
- Development environment
- C compiler, simulator and emulator
- Hardware features