Product overview
Description
Designed for secure ID and banking applications, the ST31G480, ST31G384, ST31G320 and ST31G256 are serial access microcontrollers that incorporate the most recent generation of ARM processors for embedded secure systems. Their SecurCore®SC000™ 32-bit RISC core is built on the Cortex®M0 core with additional security features to help to protect against advanced forms of attacks.
Cadenced at 28 MHz, the SC000™ core brings great performance and excellent code density thanks to the Thumb®-2 instruction set.
Some devices implement the MIFARE®DESFire®EV1 or MIFARE Plus®(including MIFARE®Classic) technology. MIFARE, MIFARE DESFire, MIFARE Plus and MIFARE Classic are registered trademarks of NXP B.V. and are used under license.
An RF interface including an RF universal asynchronous receiver (RFUART) enables contactless communication up to 848 Kbps compatible with ISO/IEC 14443 Types A, B and B’ as well as ISO/IEC 18092 standards.
Very-high bitrates (ASK VHBR) up to 3.4 Mbps in reception and 6.8 Mbps in transmission are possible.
A Simultaneous mode where contactless communication can be enabled while the device is in Contact mode is also available.
The devices also offer a serial communication interface fully compatible with the ISO/IEC 7816-3 standard (T=0, T=1).
Three 16-bit general-purpose timers with interrupt capability are available as well as a watchdog timer.
The devices feature hardware accelerators for advanced cryptographic functions. The AES accelerator provides a high-performance implementation of the AES-128, AES-192 and AES-256 algorithms. The 3-key Triple DES accelerator (EDES+) peripheral enables Cipher Block Chaining (CBC) mode, fast DES and triple DES computation based on three key registers and one data register, while the NESCRYPT cryptoprocessor efficiently supports the public key algorithm with native operations up to 4096 bits long.
The devices operate in the –25 to +85 °C temperature range, at 2.1 V, 3 V and 5 V supply voltage ranges in Contact mode, and complies with the ISO/IEC 14443 and ISO/IEC18092 specification limits. A comprehensive range of power-saving modes enables the design of efficient low-power and contactless applications.
In order to meet environmental requirements, ST offers these devices in different grades of ECOPACK®packages, depending on their level of environmental compliance. ECOPACK®specifications, grade definitions and product status are available at: www.st.com. ECOPACK®is an ST trademark.
-
All features
- Hardware features
- ARM®SecurCore®SC000™ 32-bit RISC core
- 12 Kbytes of User RAM
- Up to 480 Kbytes of secure User high-density Flash memory including 128 bytes of User OTP area:
- 30-year data retention
- 500 000 Erase/Write cycle endurance
- Operating temperature: –25 °C to +85 ° C
- Three 16-bit timers with interrupt
- Watchdog timer
- 21. V to 5.5 V supply voltages
- External clock frequency up to 10 MHz
- CPU clock frequency up to 28 MHz
- Power-saving Standby state
- Contact assignment compatible with ISO/IEC 7816-3 standards
- Asynchronous receiver transmitter (IART) with RAM buffer for high speed serial data support (ISO/IEC 7816-3 T=0/T=1 and EMV®compliant)
- ESD protection greater than 6 kV (HBM)
- CCEAL6+ and EMVCo certification target
- Contactless features
- Complies with ISO/IEC 14443 Type A, Band B’, PayPass™ and ISO/IEC 18092 passive mode standards
- Two tuning capacitor values: 20 pF and 68 pF
- Automatic CPU frequency adaptation for optimum power consumption
- Automatic RF communication type detection
- 13.56 MHz carrier frequency
- RFUART (RF universal asynchronous receiver transmitter) up to 848 Kbps
- Very high bitrate (ASK VHBR) up to 3.4 Mbps in reception and 6.8 Mbps in transmission
- Simultaneous mode (contact and contactless)
- 4-Kbyte RF frame buffer in dedicated RFUART RAM
- MIFARE Plus®and MIFARE®DESFire®EV1 hardware and software implementation
- MIFARE®Classic available as part of MIFARE Plus®
- Security features
- Active shield
- Monitoring of environmental parameters
- Three-key Triple DES accelerator
- AES accelerator
- AIS-31 Class PTG2 compliant true random number generator (TRNG)
- NESCRYPT coprocessor for public key cryptography algorithm
- ISO/IEC 13239 CRC calculation block
- Unique serial number on each die
- Protection against multiple attacks
- Hardware features
Recommended for you
EDA Symbols, Footprints and 3D Models
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
ST31G480 | Active | DICE | Industrial | N/A | |
ST31G480
Package:
DICEMaterial Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating Temperature (°C) (min) | Operating Temperature (°C) (max) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
ST31G480 | | | distributors No availability of distributors reported, please contact our sales office |
ST31G480 Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors