Product overview
Description
Designed for secure ID and banking applications, including biometry, the ST31N600, ST31N500 and ST31N400 devices are serial access microcontrollers that incorporate the most recent generation of Arm® processors for embedded secure systems. The SecurCore® SC000™ 32-bit RISC core is built on the Cortex®-M0 core with additional security features to help to protect against advanced forms of attack.
Cadenced at 60 MHz, the SC000™ core brings great performance and excellent code density thanks to the Thumb®-2 instruction set.
Some of the devices implement the MIFARE® DESFire® EV3 or MIFARE Plus® EV2 (including MIFARE Classic®) technology.
An RF interface including an RF universal asynchronous receiver (RFUART) enables contactless communication compatible with ISO/IEC 14443 Type A and Type B at up to 848 kbps, and up to 6.8 Mbps with VHBR. It also supports the ISO/IEC 18092 Type F at up to 424 kpbs.
The ST31N platform devices also offer a serial communication interface fully compatible with the ISO/IEC 7816-3 standard (T=0, T=1).
Three 16-bit general-purpose timers are available as well as a watchdog timer.
The ST31N platform devices feature hardware accelerators for advanced cryptographic functions. The AES accelerator provides a high-performance implementation of the AES-128, AES-192 and AES-256 algorithms. The 3-key Triple DES accelerator (EDES+) peripheral enables cipher block chaining (CBC) mode, fast DES and triple DES computation based on three key registers and one data register, while the NESCRYPT LLP cryptoprocessor efficiently supports the public key algorithm with native operations up to 4096 bits long.
With their dedicated interface, the ST31N platform devices also support biometry or multiple applications by managing the power supply to external components, and offering an SPI master/slave interface or GPIOs in both contact (via the VCC pad) and contactless (RF harvesting) mode.
The ST31N platform devices operate in the –25 to +85 °C temperature range, in the 2.7 V and 5.5 V supply voltage ranges in contact mode, and complies with ISO/IEC 14443 specification limits. A comprehensive range of power-saving modes enables the design of efficient low-power and contactless applications.
-
All features
- Hardware features
- Lockstep Arm® SecurCore® SC000™ 32-bit core cadenced at up to 60 MHz
- 16 Kbytes of user RAM
- Up to 608 Kbytes of secure User high-density Flash memory including 512 bytes of user area:
- 25-year data retention
- 500 000 Erase/Write cycle endurance
- Page Erase time down to 0.8 ms
- Programming performance up to 3 µs/byte in chained mode
- Flash Erase/Write protection programmable on 32-Kbyte sectors
- RF harvesting
- Operating temperature: –25 °C to +85 °C
- Three 16-bit timers with interrupt
- Watchdog timer
- 2.7 V to 5.5 V supply voltages
- 1.4 V to 2.5 V external power supply generator for biometric components
- External clock frequency up to 10 MHz
- Power-saving Standby state
- Contact assignment compatible with ISO/IEC 7816-3 standards
- Four general-purpose inputs/outputs (GPIOs) and hardware SPI for biometric applications
- ESD protection:
- HBM: 6 kV for ISO pads, 2 kV for GPIO pads and 4 kV and AC0/AC1 contactless pads and GPIO pads
- CDM: 500 V
- IART with RAM buffer for high-speed serial data support (ISO/IEC 78163 T=0/T=1 and EMV® compliant)
- SPI master/slave interface running at up to 6.2 MHz
- I²C software library available at up to 400 kbps
- Contactless features
- Complies with ISO/IEC 14443 Type A and Type B, and ISO/IEC 18092 Type F, with programmable autodetection of Type A, B or F
- 35 pF and 68 pF tuning capacitor
- Automatic CPU frequency adaptation for optimum power consumption
- 13.56 MHz carrier frequency
- RFUART (RF universal asynchronous receiver transmitter) up to 848 kbps
- Very high bitrate (ASK VHBR) up to 6.8 Mbps in reception and transmission
- 1-Kbyte RF frame buffer in dedicated RFUART RAM
- MIFARE Plus® EV2, MIFARE Classic® and MIFARE® DESFire® EV3 hardware and software implementation
- Simultaneous mode (contact and contactless)
- Security features
- SC000 memory protection unit (MPU)
- Active shield
- Library protection unit (LPU)
- Monitoring of environmental parameters, including the temperature detector
- Three-key Triple DES accelerator
- AES accelerator
- AIS-31 Class PTG.2, NIST SP800-22 and NIST SP800-90B compliant true random number generator (TRNG)
- NESCRYPT lite low power (LLP) coprocessor for public key cryptography algorithm
- ISO/IEC 13239 calculation block
- Unique serial number on each die
- Highly efficient protection against fault injection
- Protection against multiple attacks
- Targeted certifications
- EMVCo™, CC EAL6+, CUP, FIPS 140-2 compliance (NIST SP800-22 and SP800-90B)
- Hardware features
EDA Symbols, Footprints and 3D Models
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
ST31N500 | Active | DICE | Industrial | N/A | |
ST31N500
Package:
DICEMaterial Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating Temperature (°C) (min) | Operating Temperature (°C) (max) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
ST31N500 | | | distributors No availability of distributors reported, please contact our sales office |
ST31N500 Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors