Product overview
-
All features
- Hardware features
- Arm® Cortex®-M3 32-bit RISC core
- 12 Kbytes of user RAM
- 512 Kbytes of user Flash memory with a one-time programmable (OTP) area
- 10-year data retention at 105 °C, or 15 years at 85 °C
- 500 000 Erase/Write cycles per page
- 50 million Erase/Write cycles per 64 Kbyte sector
- Page granularity of 128 bytes
- Block granularity: 1 Kbyte
- 128 bytes of user OTP area
- Page Erase time 4 ms
- Block Erase (1 Kbyte) in 20 ms
- Programming performance up to 10 μs/byte
- Flash memory Erase/Write protection software programmable on 64-Kbyte sectors
- Asynchronous receiver transmitter supporting ISO 7816-3 T=0 and T=1 protocols
- Two 16-bit timers with interrupt capability
- 1.8 V, 3 V and 5 V supply voltage ranges
- External clock frequency from 1 MHz up to 7.5 MHz
- High performance provided by:
- CPU clock frequency up to 15 MHz
- External clock multiplier (2x, 3x, and 4x)
- Current consumption compatible with the GSM (global system for mobile communications) and ETSI (European telecommunications standards institute) specifications
- Power-saving Standby state
- Contact assignment compatible with ISO 7816-2
- Electrostatic disturbance (ESD) protection greater than 4 kV (human body model)
- 8-pin DFN (5 × 6 mm) ECOPACK package
- Security features
- Monitoring of environmental parameters
- Protection against faults
- ISO 3309 cyclic redundancy check (CRC) calculation block
- True random number generator
- Unique serial number on each die
- Hardware data encryption standard (DES) accelerator
- Software features
- Flash memory loader
- Flash memory drivers
- Development environment
- Software development and firmware generation are supported by a comprehensive set of development tools dedicated to software design and validation:
- C compiler
- Simulator
- Emulator
- Software development and firmware generation are supported by a comprehensive set of development tools dedicated to software design and validation:
- Hardware features
EDA Symbols, Footprints and 3D Models
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
ST32F512M | Active | DICE | Industrial | N/A | |
ST32F512M
Package:
DICEMaterial Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | |||||||||||||
ST32F512M | | | distributors No availability of distributors reported, please contact our sales office |
ST32F512M Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors