ST33G1M2M

Active

32bit ARM® SecurCore® SC300 optimized for M2M

Download databrief

Product overview

Description

The ST33GxxxM are serial access microcontrollers designed for machine-to-machine (M2M) applications in the industrial environment. They incorporate the most recent generation of ARM® processors for embedded secure systems. Their SecurCore® SC300™ 32-bit RISC core is built on the Cortex® M3 core with additional security features to help to protect against advanced forms of attacks.

Cadenced at 25 MHz, the SC300™ core brings great performance and excellent code density thanks to the Thumb®-2 instruction set.

The high-speed embedded Flash memory introduces more flexibility to the system.

The ST33GxxxM also offers a serial communication interface fully compatible with the ISO/IEC 7816-3 standard (T=0, T=1) and a single-wire protocol (SWP) interface for communication with a near field communication (NFC) router in SIM/NFC applications.

An SPI Master/Slave interface is also available for communication in non-SIM applications.

Three general purpose 16-bit timers are available; one is configurable as a watchdog.

The ST33GxxxM features hardware accelerators for advanced cryptographic functions. The EDES peripheral provides a secure DES (Data Encryption Standard) algorithm implementation, while the NESCRYPT cryptoprocessor efficiently supports the public key algorithm. The AES peripheral ensures secure and fast AES algorithm implementation.

The device operates in the –40 to +105 °C temperature range and 1.8 V, 3 V and 5 V supply voltage ranges. A comprehensive range of power-saving modes enables the design of efficient low-power applications.

The ST33GxxxM is delivered in wafer form and in ECOPACK®-compliant DFN8 packages.

In order to meet environmental requirements, ST offers these devices in different grades of ECOPACK®packages, depending on their level of environmental compliance. ECOPACK®specifications, grade definitions and product status are available at: www.st.com. ECOPACK®is an ST trademark.

  • All features

    • Hardware features
      • ARM® SecurCore® SC300™ 32-bit RISC core cadenced at 25 MHz
      • Operating temperature: –40 to 105 °C
      • 30 Kbytes of user RAM
      • Up to 1280 Kbytes of user Flash memory with OTP area
      • Asynchronous receiver transmitter supporting ISO/IEC 7816-3 T=0 and T=1 protocols (Slave mode supported)
      • Single wire protocol (SWP) interface for communications with NFC router (ETSI 102-613 compliant)
      • Industrial qualification (JEDEC)
      • Serial peripheral interface (SPI) master/slave interface
      • Three 16-bit timers with interrupt capability including one 16-bit timer with watchdog capability
      • Seven general-purpose I/Os enabling proprietary protocol implementation
      • 1.8 V, 3 V and 5 V supply voltage ranges
      • External clock frequency from 1 up to 10 MHz
      • Current consumption compatible with GSM and ETSI specifications
      • Power-saving standby state
      • Contact assignment compatible with ISO/IEC 7816-2
      • ESD protection greater than 4 kV (HBM)
    • Security features
      • Active shield
      • Memory protection unit (MPU)
      • Monitoring of environmental parameters
      • Protection against faults
      • 16- and 32-bit CRC calculation block (ISO 13239, IEEE 802.3, etc.)
      • True random number generator
      • Unique serial number on each die
      • Hardware security-enhanced DES accelerator
      • Hardware security-enhanced AES accelerator
      • NESCRYPT coprocessor for public key cryptography algorithm

You might also like...

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Marketing description of the package type.Compliancy of the device with industry requirement domains (IRD)The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMarketing description of the package type.Storage method used to contain product.Main country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.The value as specified by level (minTypMax) of the ambient temperature (in Cel) in which this item was designed to operate.The value as specified by level (minTypMax) of the ambient temperature (in Cel) in which this item was designed to operate.