ST4SIM-201M

Evaluation
Design Win

GSMA 5G eSIM system-on-chip solution for secure M2M industrial applications

Download databrief

Product overview

Description

The ST4SIM-201M is an STMicroelectronics top-class GSMA embedded SIM (eSIM or eUICC) product designed for all Industrial devices.

It is compliant with the GSM Association (GSMA) remote provisioning specification SGP.02 v4.2.

The device can remotely manage different MNO profiles while ensuring the appropriate security level to all eUICC stakeholders (user, MNO, OEM, hardware integrator, service provider, and so on).

The device can include an embedded secure element to store credentials and/or independent applications directly managed by the MCU (or by another OEM element).

The device provides a secure and interoperable Java® Card environment compliant with Java® Card v3.0.5 classic. Moreover, the device integrates the most advanced UICC features compliant with GlobalPlatform®, ETSI, 3GPP, 3GPP2 specifications.

The device integrates a dynamic memory management with Java® Card garbage collection mechanism optimizing the usage of the memory.

The device is based on the ST33G1M2M, an industrial grade hardware solution (JEDEC) supporting severe conditions. This solution is a tamper-resistant secure element certified by Common Criteria EAL5+, with a powerful 32-bit Arm® SecurCore® SC300™ RISC core.

  • All features

      • Remote SIM provisioning compliant with GSMA M2M and TCA specifications
      • Bootstrap connectivity profile provided by a trusted partner
      • Multiple connectivity profiles hosted
      • Compliant with 3G / 4G (LTE) / 5G / NB-IoT / CAT–M networks
      • Network access applications supported: SIM / USIM / ISIM / CSIM
      • Secure element access control (ARF / PKCS#15)
      • Support of test profiles with local switch
    • Hardware
      • Product available on ST33G1M2M
      • ST33 product based on a 32-bit Arm® SecurCore® SC300™ RISC core
      • Supply voltage: Class A (5 V), Class B (3 V), Class C (1.8 V)
      • Asynchronous serial I/O port ISO/IEC 7816-3 compatible (T=0 protocol)
      • Industrial qualification (JEDEC JESD47)
      • Operating temperature: -40°C to +105°C
      • Common Criteria EAL5+
    • ECOPACK-compliant packages
      • 2FF, 3FF or 4FF plugin card (based on D16 micromodule)
      • VFDFPN8 5 × 6 mm, wettable flank (MFF2)
      • WLCSP11
    • Security
      • Symmetric cryptography DES / 3DES / AES
      • Asymmetric cryptography RSA (up to 2048 bits)
      • HTTPS remote management TLS v1.0, v1.1 and v1.2
      • Elliptic curve cryptography (up to 521 bits) including preloaded curve NIST P-256 and brainpool P256r1
      • Authentication algorithm: MILENAGE, TUAK, CAVE
    • Software standard compliance
      • GSMA SGP.02 v4.2
      • TCA interoperable profile v2.3.1.
      • Java® Card v3.0.5 classic
      • GlobalPlatform® card specification v2.3, including GP amendments A, B, C, D and E
      • ETSI, 3GPP and 3GPP2 release 16
      • Power saving features (PSM and eDRX) defined by ETSI
    • Certification
      • GlobalPlatform®-certified "ST4SIM-201 V1"
      • GSMA eSA certified

You might also like...

EDA Symbols, Footprints and 3D Models

STMicroelectronics - ST4SIM-201M

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
ST4SIM-201M-MFF
Evaluation
VFDFPN 8 5X6 WETTABLE FLANK Industrial N/A
ST4SIM-201M-PIN
Evaluation
SINGLE CARD Industrial N/A

ST4SIM-201M-MFF

Package:

VFDFPN 8 5X6 WETTABLE FLANK

Material Declaration**:

Marketing Status

Evaluation

Package

VFDFPN 8 5X6 WETTABLE FLANK

Grade

Industrial

RoHS Compliance Grade

N/A

ST4SIM-201M-PIN

Package:

SINGLE CARD

Material Declaration**:

Marketing Status

Evaluation

Package

SINGLE CARD

Grade

Industrial

RoHS Compliance Grade

N/A

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
Service and Connectivity Provider
min
max
ST4SIM-201M-PIN
Available at distributors

Distributor availability of ST4SIM-201M-PIN

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

ST4SIM-201M-MFF
Available at distributors

Distributor availability of ST4SIM-201M-MFF

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

ST4SIM-201M-PIN Evaluation

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

ST4SIM-201M-PIN

Operating Temperature (°C)

Min:

Max:

Service and Connectivity Provider:

-

Distributor Name

Distributor reported inventory date:

ST4SIM-201M-MFF Evaluation

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

ST4SIM-201M-MFF

Operating Temperature (°C)

Min:

Max:

Service and Connectivity Provider:

-

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors