ST54K

Active

NFC controller and Secure Element single die and a UWB secure, fine-ranging subsystem host

Download databrief

Product overview

Description

The ST54K is a single-die solution integrating a contactless front-end (CLF) and a secure element, called ST54K_CLF and ST54K_SE, respectively. It is designed for integration in mobile devices and NFC-compliant products.

The ST54K_CLF includes near-field communication (NFC) functions in the three operating modes: Card Emulation, Reader/Writer and Peer-to-Peer communication.

It is best in class in terms of RF output power (up to 2 W). With its outstanding output power and optimized efficiency, the ST54K driver can be connected to metal frame antennas. Thanks to improved low-power card detection sensitivity, in Reader/Writer mode, the ST54K_CLF operating in low-power mode is capable of detecting the presence of a card/tag from a distance greater than the Reader mode performance.

In Card Emulation mode, the ST54K_CLF is capable of operating without an external quartz or an external reference clock source, contributing to further reducing the current consumption of the system in low-power mode. Moreover, thanks to its improved field detection sensitivity, the ST54K_CLF is capable, in low-power mode, of detecting the presence of a reader's RF field from a distance greater than the CE mode performance.

The ST54K_SE is a serial access microcontroller designed for secure mobile applications. It incorporates the most recent generation of Arm® processors for embedded secure systems. The SecurCore® SC300™ 32-bit RISC core is built on the Cortex®-M3 core, with additional security features to help to protect against advanced forms of attacks.

The ST54K device offers connectivity and security with its UWB subsystem, which supports emerging secure fine ranging as defined and standardized by the Car Connectivity Consortium® (CCC) and the FiRa™ Consortium.

The CCC specifies and ensures the interoperability of digital key (DK) phase 3 seamless car opening applications while the FiRa™ Consortium specifies and ensures the interoperability of multiple UWB use cases including access control and transit.

  • All features

      • Single die integrating an NFC controller, a secure element and a UWB secure, fine-ranging subsystem host
      • Small, ECOPACK-compliant WLCSP81 package
      • State of-the-art secure element and eSIM Java® operating system.
    • NFC controller
      • Arm® Cortex®-M3 microcontroller
      • 100% re-flashing capability for firmware update
      • Enhanced active load modulation technology
      • Enhanced TX drive up to 2 W with support of an external 5 V DC/DC converter for TX supply
      • Optimized for extremely small or metal-frame antennas
      • Optimized power consumption modes
      • Ultralow-power Hibernate mode with field detection for low-power mode support
      • Proprietary in-frame synchronization (IFS) in Card Emulation (CE) mode to ensure stability in battery Low and Switched OFF modes
      • System clock:
        • Fractional-N PLL input range of 19.2 to 76.8 MHz
        • 27.12 MHz external crystal oscillator
      • Automatic wakeup via communication interfaces, internal timers, GPIO, RF field or tag detection
    • RF communications
      • NFC active and passive Peer-to-Peer mode
        • ISO/IEC 18092 - NFCIP-1 Initiator & Target
      • NFC Reader/Writer mode
        • NFC Forum™ Type 1/2/3/4/5 tags
        • FeliCa™
        • ISO/IEC 15693
        • MIFARE®
      • NFC Card Emulation mode
        • ISO/IEC 14443 Type A & Type B
        • FeliCa™
        • MIFARE®
      • Ultra-wideband (UWB) subsystem host control:
        • Car Connectivity Consortium® (CCC) digital key (DK) phase 3
        • FiRa™ (fine ranging) secure UWB use cases
    • External communication interfaces
      • Two master SWP interfaces operating at up to 1.695 Mbit/s
      • Slave I²C interface supporting Standard-mode, Fast-mode, Fast-mode Plus and High-speed mode
      • Master SPI running at up to 8 MHz dedicated to the UWB subsystem
      • Slave SPI interface running at up to 26 MHz
      • ISO/IEC 7816-3 interface
      • General-purpose inputs/outputs (GPIOs)
    • Internal communication interfaces
      • CLF/SE SWP digital interface
      • 120 Mbits/s interprocessor communication (IPC) based on a shared internal memory
    • Secure microcontroller
      • Arm® SecurCore® SC300™ 32-bit RISC core cadenced at 100 MHz
      • Up to 2048 Kbytes of user Flash memory
      • 2 Kbytes of memory cache
      • 64 Kbytes of user RAM
      • Power-saving Standby and Hibernate states
    • Secure operating system
      • Supports state-of-the-art secure element operating systems:
        • Java® Card 3.0.5
        • GlobalPlatform® 2.3 with Amdts
        • EMVCo™ certification
        • FeliCa™ certification
      • Security-certified according to CC EAL5+
      • Hardware security-enhanced DES & AES accelerators
      • MIFARE Classic cryptography hardware accelerator
      • NESCRYPT coprocessor for public key cryptography algorithms
    • Electrical characteristics
      • Battery voltage support from 2.4 V to 5.0 V
      • I/O dedicated voltage level (VPS_IO) from 1.62 V to 3.3 V
      • Supports Class B and Class C operating conditions for external universal integrated-circuit cards (UICCs)
      • Ambient operating temperature −25 to + 85 °C

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Marketing description of the package type.Compliancy of the device with industry requirement domains (IRD)The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMarketing description of the package type.Storage method used to contain product.Main country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.The value as specified by level (minTypMax) of the ambient temperature (in Cel) in which this item was designed to operate.The value as specified by level (minTypMax) of the ambient temperature (in Cel) in which this item was designed to operate.