ST54L

Active

Advanced NFC controller and Secure Element single die

Download databrief

Product overview

Description

The ST54L is a single-die solution integrating a contactless front-end (ST54L_CLF) and a secure element (ST54L_SE). It is designed for integration in mobile devices and NFC-compliant products.

  • All features

      • Single die integrating an NFC controller (contactless front-end - CLF) and a secure element (SE)
      • Small package WLCSP90, ECOPACK-compliant
    • NFC controller
      • Arm® Cortex®-M3 microcontroller
      • 100% re-flashing capability for firmware update
      • Enhanced active load modulation technology
      • Enhanced Tx drive up to 2W
      • Support of external DC/DC up to 5.5 V
      • Highest output power with optimized power transfer
      • Optimized for extremely small or metal frame antennas
      • Optimized Low-power consumption modes
      • Selectable ultralow power hibernate state
      • Battery voltage monitoring
      • Proprietary in-frame synchronization (IFS) in card emulation (CE) to ensure stability in battery low and switched off modes
      • Improved XOR mode on all technologies
      • OOFS with external reference clock in CE
      • System clock
        • Fractional-N PLL input range of 19.2 to 76.8 MHz
        • Support of multiple external crystal oscillator (27.12 MHz and 54.24 MHz)
      • 32.768 kHz, 16MHz and 32MHz support for EMC tests
      • Automatic wakeup via communication interfaces, GPIO, RF field or tag detection and power supply detection
    • RF communications
      • Active and passive peer-to-peer
        • ISO/IEC 18092 - NFCIP-1 initiator and target
      • Reader/writer mode
        • NFC Forum™ Type 1/2/3/4/5 tags
        • FeliCa™
        • ISO/IEC 15693
        • MIFARE®1
      • Card emulation mode
        • ISO/IEC 14443 Type A & B
        • FeliCa™
        • Intelligent Card Switching
        • MIFARE®
    • Communication interfaces
      • I3C interfaces:
        • ST54L_CLF: 1 target up to 12.9 MHz, 1 controller - target up to 12.9 MHz, 1 controller up to 12.9 MHz
        • ST54L_SE: 1 target up to 12.9 MHz, 1 target up to 10 MHz, 1 controller - target up to 12.9 MHz
      • SPI interface:
        • ST54L_CLF: 1 master up to 17 MHz, 1 master (up to 17 MHz) - slave (up to 26 MHz)
        • ST54L_SE:
        • 1 slave up to 26 MHz
        • 1 master (up to 21 MHz) - slave (up to 26 MHz)
      • I2C interface supporting standard, Fast, and Fast+ modes.
      • SWP master interfaces up to 1.695 Mbit/s:
        • 2 SWP UICC support
        • 1 SWP external SE support
      • ISO/IEC 7816-3 interface
      • GPIOs
      • Dedicated Chip Enable pins for the ST54L_SE/ST54L_CLF
    • Secure microcontroller
      • Arm® Cortex® M35P 32-bit RISC core
      • 3.3 Mbytes of flash memory
      • 4 Kbytes memory cache
      • 100 Kbytes of user RAM
      • Selectable ultralow power hibernate and standby states
      • Supports state-of-the-art secure element operating systems
      • CC EAL6+ certification
      • Hardware security-enhanced DES & AES accelerators
      • MIFARE Classic®1 cryptography hardware accelerator
      • NESCRYPT coprocessor for public key cryptography algorithm
      • Supports embedded-SIM (eSIM) applications in compliance with the GSMA specification
      • Secure ranging support in connection with an external UWB sub-system
    • Electrical characteristics
      • Battery voltage support from 2.4 V to 5.1 V
      • I/O dedicated voltage level (VPS_IO): 1.2 V and 1.8 V compatibility
      • Supports Class B and C operating conditions for UICC – Class D ready
      • Ambient operating temperature -30 to + 85 °C

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Marketing description of the package type.Compliancy of the device with industry requirement domains (IRD)The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
Longevity Commitment in yearsLongevity Starting DateThe current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMarketing description of the package type.Storage method used to contain product.Main country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.The value as specified by level (minTypMax) of the ambient temperature (in Cel) in which this item was designed to operate.The value as specified by level (minTypMax) of the ambient temperature (in Cel) in which this item was designed to operate.