STeID-Java

Active

Secure Java Card SoC solution for electronic ID and Travel Documents

Download databrief

Product overview

Description

The STeID Java is a complete solution targeting the Identity and eGovernment markets, and possibly other projects requiring a high-end Java Card OS platform on a smartcard IC. It is developed on the secure microcontroller ST31N600 and includes:

  • STeID JC Open OS, which is based on an open Java multi-application platform,
  • and a set of Java applets dedicated to the ID market.

The STeID Java is enabled with Java Card technology allowing multiple applications to run on a single card and provides features for secure interoperability of applications. It also provides a secure framework for the execution of the Java Card programs and data access management (via firewall).

  • All features

    • Operating system
      • Open Java Card™ operating system
      • Java Card™ 3.0.5
      • Global platform 2.3.1
      • Cryptographic support (DES, AES, RSA, EC)
      • Biometric Java Card™ API
      • Post-issuance
      • Match-on-card support
      • Certified CC EAL 6+ (ongoing)
    • Java Card applets
      • eMRTD applet supporting
      • Basic Access Control (BAC)
      • Extended Access Control (EAC)
      • Password Authenticated Connection Establishment (PACE)
      • ePKI applet with Key generation and Key import
      • All applets to be CC certified
    • Key hardware features
      • Dual Core 32-bit ARM® SecurCore® SC000™
      • RSA, EC, AES, and DES coprocessors
      • AIS-31 class PTG.2 compliant true random number generator (TRNG)
      • ISO 7816 and ISO 14443 with best-in-class RF performance
      • Data retention >25 years
      • Endurance (erase/write cycling) >500 K cycles
      • Certified CC EAL 6+

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Marketing description of the package type.Compliancy of the device with industry requirement domains (IRD)The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
Longevity Commitment in yearsLongevity Starting DateThe current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMarketing description of the package type.Storage method used to contain product.Main country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.The value as specified by level (minTypMax) of the ambient temperature (in Cel) in which this item was designed to operate.The value as specified by level (minTypMax) of the ambient temperature (in Cel) in which this item was designed to operate.