Product overview
Description
The SteID MTCOS® IDFlex is a multi-application smartcard operating system designed for medium-security level identification and authentication applications.
The SteID MTCOS® IDFlex contains a set of basic ID applications and embeds a large end-user memory for the storage of all biometrical information (face, finger, iris) necessary to an identification transaction. It is fully interoperable with ICAO standards:
- Electronic ID application compliant with ICAO application complemented by digital signature, certificates, and PKI authentication
- Health care supporting modern health infrastructures, such as Card-to-Card authentication
- Driving license compliant to ISO/IEC 18013-3:2017
- Customized applications for tailor-made solutions, such as for public transport
The SteID MTCOS® IDFlex is developed with the same design requirements and in the same secure environment as the certified solution STeID MTCOS® 2.5. It benefits from the state-of-the-art ST31 IC certified CC EAL 5+ High.
STeID family
The SteID MTCOS® IDFlex is part of the STeID family. To offer unparalleled levels of security and performance, the family is based on the ST31 secure microcontroller, which features a dual-core 32-bit Arm® SecurCore® SC000™ (lockstep architecture). Its secure flash memory brings more flexibility to the supply chain and reduces time to market. The family enables long-lasting identity documents (10+ years) thanks to its non-volatile memory endurance (500,000+ cycles) and data retention (25+ years).
The SteID MTCOS® IDFlex has been developed in close cooperation with Masktech GmbH. The solution leverages the ST31 secure microcontroller family combined with an optimized implementation of the MTCOS® software
-
All features
- Software
- Native MTCOS® operating system from Masktech GmbH
- Up to 144 Kbyte user memory
- Basic access control (BAC)
- Extended access control (EAC)
- Supplemental access control (SAC) / password authenticated connection establishment (PACE)
- Digital signature
- Key- and PIN-management
- Hardware
- ST31 flash product family
- Dual Core 32-bit Arm® SecurCore® SC000™
- Lockstep
- Memory protection unit (MPU)
- RSA coprocessor, AES and DES accelerators
- AIS-31 class PTG.2 compliant true random number generator (TRNG)
- Memory scrambling and encrypting
- Active shield
- Best-in-class RF performance
- Common criteria certified
- Certification
- ST31 IC: CC EAL 5+ High, BSI-CC-PP-0084
- Software