Product overview
Description
The STPay-Tiger-12 is a GlobalPlatform 2.2.1 Java Card platform with up to 35 Kbytes of user non-volatile memory for payment applications.
It can be configured to support Visa VSDC, MasterCard M/Chip Advance and EFTPOS EPAL EMV payment applications.
The STPay system-on-chip (SoC) family is a packaged offering by ST, comprising a highly secure microcontroller, embedded application software, tools and support aimed at serving the needs of card embedders and personalization bureaus worldwide. The secure microcontroller is based on an Arm® SecurCore® RISC core.
-
All features
-
- Java Card™ platform
- Up to 35 Kbytes of user NVM
- Certified payment applications: Visa®, MasterCard® and ePAL (eftpos Payments Australia Ltd)
- Common Personalization Specification (CPS) personalization
- Platform
- Java Card 3.0.4 classic operating system
- GlobalPlatform® 2.2.1 MG 1.0.1 API support
- CPS-compliant
- ISO/IEC 7816 T=0 contact protocol
- ISO/IEC 14443 Type A contactless interface
- Hardware
- ST31 product based on a 32-bit Arm® SecurCore® SC000™ RISC core
- Up to 35 Kbytes of user non-volatile memory
- Cryptography
- NESCRYPT cryptographic RSA coprocessor
- Enhanced DES accelerator (EDES)
- Personalization
- Enhanced personalization performance for very fast personalization times
- EMV® CPS v1.1 compliant
- VSDC Personalization Specification v 2.0
- M/Chip® Advance v1.2.1 Common Personalization Specification
-
Recommended for you
EDA Symbols, Footprints and 3D Models
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
STPAY-TIGER-12 | Active | DICE | Industrial | N/A | |
STPAY-TIGER-12
Package:
DICEMaterial Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating Temperature (°C) (min) | Operating Temperature (°C) (max) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
STPAY-TIGER-12 | | | distributors No availability of distributors reported, please contact our sales office |
STPAY-TIGER-12 Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors