STPay-Topaz-1

Active

Dual-interface DDA JavaCard platform with up to 60 kbytes of user NVM

Download databrief

Product overview

Description

The STPay-Topaz-1 is a GlobalPlatform® 2.2.1 Java® Card platform for payment and loyalty applications, based on the 40 nm flash technology with up to 110 Kbytes of user non-volatile memory.

The STPay-Topaz-1 can be configured to support VISA®, VISA® VSDC 2.9.2, VSDC 2.9.1 or 2.8.1g1, MasterCard® M/Chip® Advance 1.2.3, Interac® Flash 1.7, Discover® D-PAS Connect 2.1, Discover® D-PAS 1.1, AMEX® AEIPS 4.4, JCB® D.1.1 or D.1.2, qSPARC 2.0, Elo 1.5.3.g EMV® payment applications. It also supports the L-applet for loyalty, membership and frequent traveler applications.

The STPay-Topaz-1 is also available as a Java virtual machine (JVM) platform, providing 200 Kbytes of non-volatile memory for customer applets.

The STPay system-on-chip solution is a family of products that come ready for embedding in smartcards and loaded with payment applications that run on certified Java® Card platforms. They meet all required security and payment-scheme certifications.

For detailed configuration data, contact your local ST sales office.

Arm is a registered trademark of Arm Limited (or its subsidiaries) in the US and/or elsewhere.

Java is a registered trademark of Oracle and/or its affiliates.

  • All features

      • 40 nm flash technology
      • Java® Card platform
      • Up to 110 Kbytes of user NVM
      • Certified payment applications: VISA®, MasterCard®, Interac® Flash, Discover®, AMEX®, JCB®, RuPay®, and Elo
      • Common Personalization Specification (CPS) personalization
      • SDA/DDA support
    • Platform
      • Java® Card 3.0.5 classic operating system
      • GlobalPlatform® 2.2.1 MG 1.0.1 API support
      • CPS-compliant
      • ISO/IEC 7816 T = 0 or T = 1 contact protocol
      • ISO/IEC 14443 Type A contactless interface
    • Hardware
      • ST31P450 product based on a 32-bit Arm® SecurCore® SC000™ RISC core
      • Advanced 40 nm flash technology
      • Best-in-class RF performance
    • Cryptography
      • NESCRYPT cryptographic RSA coprocessor
      • Enhanced DES accelerator (EDES)
    • Personalization
      • Enhanced personalization performance for very fast personalization
      • EMV® CPS v1.1 compliant
      • VISA® smart debit/credit (VSDC) Personalization Specification v2.0
      • M/Chip® Advance 1.2.3 Common Personalization Specification

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Marketing description of the package type.Compliancy of the device with industry requirement domains (IRD)The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMarketing description of the package type.Storage method used to contain product.Main country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.The value as specified by level (minTypMax) of the ambient temperature (in Cel) in which this item was designed to operate.The value as specified by level (minTypMax) of the ambient temperature (in Cel) in which this item was designed to operate.