Product overview
Description
The STSAFE-A110 is a highly secure solution that acts as a secure element providing authentication and secure data management services to a local or remote host. It consists of a full turnkey solution with a secure operating system running on the latest generation of secure microcontrollers.
The STSAFE-A110 can be integrated in IoT (Internet of things) devices, smart-home, smart-city and industrial applications, consumer electronics devices, consumables and accessories.
-
All features
- Authentication for:
- Consumables and peripherals
- eCloud Internet of things (IoT) connected objects
- USB Type-C™ power delivery chargers
- Qi over-the-air chargers
- Secure channel establishment with remote host including transport layer security (TLS) handshake
- Signature verification service (secure boot and firmware upgrade)
- Usage monitoring with secure counters
- Pairing and secure channel with host application processor
- Wrapping and unwrapping of local host envelopes
- Symmetric data encryption or decryption (up to 16 keys)
- On-chip key pair generation
- LPWAN security ready:
- Preloading with Sigfox™ or LoRaWAN® credentials
- Frame signature and verification
- Frame encryption and decryption
- Security features
- Latest generation of highly secure MCUs
- Unique serial number on each die
- CC EAL5+ AVA_VAN5 Common Criteria certified
- Active shield
- Monitoring of environmental parameters
- Protection mechanism against faults
- Protection against side-channel attacks
- Advanced asymmetric cryptography
- Elliptic curve cryptography (ECC) with NIST or Brainpool 256-bit and 384-bit curves
- Elliptic curve digital signature algorithm (ECDSA) with SHA-256 and SHA-384 for digital signature generation and verification
- Elliptic curve Diffie-Hellman (ECDH) for key establishment
- Advanced symmetric cryptography
- Secure operating system with protection against logical and physical attacks
- Secure operating system
- Secure STSAFE-A110 kernel for authentication and data management
- Protection against logical and physical attacks
- Latest generation of highly secure MCUs
- Hardware features
- 6 Kbytes of configurable non-volatile memory
- Highly reliable CMOS EEPROM technology
- 30 years’ data retention at 25 °C
- 500 000 erase / program cycles endurance at 25 °C
- 1.62 V to 5.5 V continuous supply voltage
- 6 Kbytes of configurable non-volatile memory
- Protocol
- I²C-bus slave interface
- Up to 400 kbps transmission speed (Fast mode) and true open-drain pads
- 7-bit addressing
- I²C-bus slave interface
- Packages
- ECOPACK-compliant SO8N 8-lead plastic small outline and UFDFPN 8-lead ultra thin profile fine pitch dual flat packages
- Authentication for:
You might also like...
Featured Videos
Recommended for you
Recommended Tools & Software
EDA Symbols, Footprints and 3D Models
Quality and Reliability
Part Number | Marketing Status | Package | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|
STSAFA110DFOCD03 | Active | UFDFPN 8 2x3x0.6 | N/A | |
STSAFA110DFSPL02 | Active | UFDFPN 8 2x3x0.6 | N/A | |
STSAFA110DFSPL03 | Active | UFDFPN 8 2x3x0.6 | N/A | |
STSAFA110S8OCD03 | Active | SO-8 | N/A | |
STSAFA110S8SPL02 | Active | SO-8 | N/A | |
STSAFA110S8SPL03 | Active | SO-8 | N/A |
STSAFA110DFOCD03
Package:
UFDFPN 8 2x3x0.6Material Declaration**:
STSAFA110S8OCD03
Package:
SO-8Material Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating Temperature (°C) (min) | Operating Temperature (°C) (max) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
STSAFA110DFOCD03 | | | 2 distributors | ||||||||||
STSAFA110S8SPL03 | | | distributors No availability of distributors reported, please contact our sales office | ||||||||||
STSAFA110DFSPL02 | | | 4 distributors | ||||||||||
STSAFA110S8SPL02 | | | 4 distributors | ||||||||||
STSAFA110S8OCD03 | | | 2 distributors | ||||||||||
STSAFA110DFSPL03 | | | 1 distributors |
STSAFA110DFOCD03 Active
STSAFA110S8SPL03 Active
STSAFA110DFSPL02 Active
STSAFA110S8SPL02 Active
STSAFA110S8OCD03 Active
STSAFA110DFSPL03 Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors