STSAFE-J100

Active
Design Win Education

Flexible programmable secure solution for Gateway

Download databrief

Product overview

Description

The STSAFE-J100 is a highly secure solution based on an Arm®1 SecurCore® SC000™ 32-bit RISC core. It acts as a secure element by providing authentication, data management and cryptographic services to a local or remote host.

The device embeds a secure Java Card operating system (3.0.4) compliant with GlobalPlatform (VGP 2.1.1 Configuration 2). It is ported on the latest generation of secure microcontrollers.

Combined with specific applications, the STSAFE-J100 addresses a very wide range of use cases. It can for instance be used for IoT (Internet of Things) devices, utilities, industrial applications and consumer electronics devices.

ST provides a complete set of tools for the integration of the security module:

  • All features

    • ECC support for NIST-P-256 and other curves are supported depending on the product
    • Digital signature generation and verification with ECDSA
    • Key agreement with Diffie-Hellman (ECKA-ECDH) and El Gamal (ECKA-EG)
    • ECDH-GM primitive for PACE protocol
    • On-chip RSA and ECC key pair generation
    • Key pair, public key and PIN objects
    • Up to 88.6 Kbytes of user memory
    • Extended-length APDUs
    • In-house personalization services
    • Full ecosystem with expansion board and middleware
    • Supports specific application loading
    • Different ST applets available for preloading
    • Platform
      • Java Card™ 3.0.4 Classic Edition
      • GlobalPlatform® 2.1.1
      • GlobalPlatform 2.2 - Amendment D - SCP03
      • ISO/IEC 7816 T=0 and T=1 contact protocols
      • Standard I2C communication up to 100 kHz
    • Hardware
      • Arm® SecurCore® SC000™ 32-bit RISC core
        • 30-year data retention at 25 °C
        • 500 000 erase/write cycles at 25 °C
      • Operating temperature: –40 to +85 °C
      • Enhanced NESCRYPT cryptoprocessor for public key cryptography
      • Contact assignment compatible with ISO/IEC 7816-3 standards
      • Asynchronous receiver transmitter (IART) for high speed serial data support (ISO/IEC 7816-3 and EMV® compliant)
      • ESD protection greater than 6 kV (HBM) for contact pads
      • 1.62 V to 5.5 V supply voltages
      • ECOPACK® 32-lead VFQFPN 5×5 mm (0.5 mm pitch)
    • Security
      • AIS-31 class PTG.2 compliant true random number generator (TRNG)
      • AIS-20/31 class DRG.3 deterministic number generator (DRNG)
      • Enhanced cryptographic algorithms:
        • DES/3DES, ECC and AES
        • SHA-1, SHA224, SHA-256, SHA384, SHA512, MD5 and CRC16
        • Generic Mapping primitive for Password Authenticated Connection Establishment (PACE) protocol
      • Hardware security DES accelerator
      • Hardware security AES
      • Differential power analysis (DPA) and differential fault analysis (DFA) countermeasures against side-channel attacks
      • Active shield
      • Unique serial number on each die
    • Certifications
      • Hardware IC Common Criteria certified EAL5+
        • Certificate ANSSI-CC-2015/59 with maintenance report ANSSI-CC-2015/59-M01
      • Java Card Platform Common Criteria certification EAL5+ (AVA_VAN.5, ALC_DVS.2)
        • Reference PP: Java Card Closed Configuration Protection Profile, v3.0
        • Certificate ANSSI-CC-2017/23

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STSAFE-J100

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package RoHS Compliance Grade Material Declaration**
STSAFE-J100
Active
VFQFPN 32 5x5x1.0 mm N/A

STSAFE-J100

Package:

VFQFPN 32 5x5x1.0 mm

Material Declaration**:

Marketing Status

Active

Package

VFQFPN 32 5x5x1.0 mm

RoHS Compliance Grade

N/A

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
STSAFE-J100
Available at distributors

Distributor availability of STSAFE-J100

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STSAFE-J100 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STSAFE-J100

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors