STSAFE-VJ100-CCC

NRND

In-vehicle Secure Element based on Java Card OS platform and Digital Key Applet CCC V3.0

Download databrief

Product overview

Description

The STSAFE-VJ100-CCC system-on-chip is a top-class embedded secure element (eSE) based on Java® Card platform. This product is integrated with “Digital Key” and “UWB Services” applications in compliance with CCC Digital Key Release 3 specification and it can host STMicroelectronics applications for secure storage. This In-Vehicle Secure Element provides state-of-the-art security for the CCC functionalities, based on the most advanced products from both STMicroelectronics and its partners to offer a competitive and flexible solution. This product is based on an advanced Arm® Cortex®-M35P 32-bit microcontroller.

  • All features

    • AEC-Q100 Grade 2 qualified
    • Vehicle keys and certificates storage
    • Friend keys and associated access profiles storage
    • Validates and verifies device provided certificates signature
    • Implements SPAKE2+ based cryptography
    • End-to-End security by encrypting/decrypting data exchanged with the device
    • Ephemeral keys generation
    • Attestation’s signature
    • Owner pairing and Standard/Fast transactions
    • BLE out of band session keys generation
    • URSK and ranging keys derivation

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Marketing description of the package type.Compliancy of the device with industry requirement domains (IRD)The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMarketing description of the package type.Storage method used to contain product.Main country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.The value as specified by level (minTypMax) of the ambient temperature (in Cel) in which this item was designed to operate.