Solution Description
Thanks to the high integration level of the STSPIN32F0A, the control board provides a powerful power stage, the analog circuitry implementing current sensing and overcurrent protection and a Cortex-M0 microcontroller performing a Field-Oriented Control with closed-loop positioning.
The ST1S14 step-down monolithic power switching and the L78L high-current 3.3 V linear regulator allow to provide the logic supply voltage with compact and safe solution.
A differential serial interface widespread in industrial environment is realized through the STR485.
The power stage with STL7DN6LF3 N-channel power MOSFET provide superior switching performance.
-
Key Product Benefits
STSPIN32F0A - advanced brushless motor controller
Integration of Cortex-M0 MCU, gate drivers and operational amplifiers allows and extremely compact solution
ST1S14 - step down switching regulator
High switching frequency requires small inductance values reducing overall solution footprint
STR485 - RS485 transceiver
Very compact RS485 differential line transceiver embedding protections on bus pins
STL7DN6LF3 - power MOSFET
Dual low RDS(ON) MOSFETs providing efficient power stage in a small footprint
-
All Features
- 36 V / 6 A
- Position control loop based on Field Oriented Control
- MODBUS communication protocol through RS-485