Product overview
Description
Designed for harsh cosmic radiation conditions, the 1N5806U is a 2.5 A - 150 V low leakage ultrafast rectifier that is housed in the lightweight, high thermal conductive LCC-2A package.
This hermetic surface mount package exhibits an industry standard compatible footprint, such as the D5A.
The full planar technology 1N5806U rectifier allows superior performances and high reliability up to 175 °C and is characterized in total ionizing dose for rad-hard applications.
This rectifier is ESCC qualified, which makes it eligible for use in space programs. It is typically used in low voltage switch-mode power converters, step-down regulators, high frequency DC-to-DC, or chopper drives, performing as secondary ultrafast rectification, free-wheeling diode, or reverse polarity protection.
-
All features
- Surface mount hermetic LCC-2A package
- Low thermal case resistance: 13 °C/W
- Low package weight, 120 mg
- Low leakage off state, IR = 0.5 µA at 150 V
- Low forward voltage: VF = 1 V at 2.5 A and +25 °C
- Ultrafast switchings, trr = 30 ns at -50 A/µs and Tj = 25 °C
- Radiation performance
- 3 Mrad (Si) high dose rate
- ESCC qualified: detail specification 5101/014
- Surface mount hermetic LCC-2A package
All resources
Resource title | Version | Latest update |
---|
Product Specifications (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
5.0 | 15 May 2024 | 15 May 2024 |
Application Notes (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.2 | 23 Jun 2021 | 23 Jun 2021 |
Technical Notes & Articles (4)
Resource title | Version | Latest update | ||
---|---|---|---|---|
7.0 | 20 Jan 2022 | 20 Jan 2022 | ||
2.2 | 22 Apr 2020 | 22 Apr 2020 | ||
1.0 | 23 Dec 2020 | 23 Dec 2020 | ||
2.0 | 16 Dec 2021 | 16 Dec 2021 |
Brochures (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
2.0 | 05 Dec 2024 | 05 Dec 2024 |
EDA Symbols, Footprints and 3D Models
STMicroelectronics - 1N5806U
Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.
Please select one model supplier :

Symbols

Footprints

3D models
All resources
Resource title | Version | Latest update |
---|
SPICE models (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 1.0 | 02 Jul 2020 | 02 Jul 2020 |
If you don't want to login now, you can download the CAD design file by simply providing your name and e-mail address in the form below and validating it.
This allows us to stay in contact and inform you about updates of this CAD design file.
For subsequent downloads this step will not be required for most of our CAD design files.
To validate your e-mail and start the download, please click on the link inside the e-mail that has been sent to you. This link will be valid for 24 hours. Please check your spam filters in case you did not receive the e-mail.
Unfortunately, the link you clicked didn't work. Don't worry, here are the steps you can take to get your download started:
If you still can't download the CAD design file, please reach out to us on the ST Community and we will help you- Ensure you are using the same browser used to made the initial request
- Check that cookies are allowed in your browser
- Update your browser to its latest version
- Please also note that links forwarded by somebody else will not work
The e-mail address that you have entered during the download attempt has not yet been validated. Please check your inbox for the e-mail with the download link. In case you did not receive the e-mail, or you entered a wrong e-mail address, you can start-over the process.
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
1N5806U01A | Active | LCC2A FP | Defense | N/A | |
1N5806U02A | Active | LCC2A FP | Defense | N/A | |
1N5806UA1 | Active | LCC2A EM | Defense | N/A | |
Marketing Status
Package
LCC2A FP
Grade
Defense
RoHS Compliance Grade
N/A
Marketing Status
Package
LCC2A FP
Grade
Defense
RoHS Compliance Grade
N/A
Marketing Status
Package
LCC2A EM
Grade
Defense
RoHS Compliance Grade
N/A
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating Temperature (°C) (min) | Operating Temperature (°C) (max) | Package: Product Marking | SMD PIN/Detailed Spec | Quality Level | Lead Finish | |||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1N5806U01A | Active | | Available at distributors Distributor availability of 1N5806U01A
Distributor reported inventory date: | | | | Buy from Distributor | | LCC2A FP | Tray | EAR99 | NEC | 06U01A | 5101/014/13 | ESCC flight | Gold | |||||||||||
1N5806UA1 | Active | | Available at distributors Distributor availability of 1N5806UA1
Distributor reported inventory date: | | | | Buy from Distributor | | LCC2A EM | Tray | FRANCE | EAR99 | NEC | 06UA1 | - | Engineering Model | Gold | ||||||||||
1N5806U02A | Active | | Available at distributors Distributor availability of 1N5806U02A
Distributor reported inventory date: | | | | Buy from Distributor | | LCC2A FP | Tray | FRANCE | EAR99 | NEC | 06U02A | 5101/014/14 | ESCC flight | Solder dip |
1N5806U01A Active
Part Number:
1N5806U01A
Package: Product Marking:
06U01A
SMD PIN/Detailed Spec:
5101/014/13
Quality Level:
ESCC flight
Lead Finish:
Gold
Distributor reported inventory date:
Stock
Min.Order
1N5806UA1 Active
Part Number:
1N5806UA1
Package: Product Marking:
06UA1
SMD PIN/Detailed Spec:
-
Quality Level:
Engineering Model
Lead Finish:
Gold
Distributor reported inventory date:
Stock
Min.Order
1N5806U02A Active
Part Number:
1N5806U02A
Package: Product Marking:
06U02A
SMD PIN/Detailed Spec:
5101/014/14
Quality Level:
ESCC flight
Lead Finish:
Solder dip
Distributor reported inventory date:
Stock
Min.Order
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors