Product overview
Description
The 2N2484HR is a bipolar transistor able to operate under severe environment conditions.
Qualified as per ESCC 5201/001 specification and available in LCC-3 and UB hermetic packages, it is specifically recommended for space and harsh environment applications and suitable for low current and high precision circuits such preamplifiers, oscillators, current mirror configuration.
-
All features
- Hermetic packages
- ESCC qualified
EDA Symbols, Footprints and 3D Models
STMicroelectronics - 2N2484HR
Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.
Please select one model supplier :

Symbols

Footprints

3D models
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
2N2484UB1 | Active | UB | Industrial | N/A | |
2N2484UBG | Active | UB | Industrial | N/A | |
2N2484UBT | Active | UB | Industrial | N/A | |
SOC24841 | Active | LCC-3 | Industrial | N/A | |
SOC2484HRG | Active | LCC-3 | Industrial | N/A | |
SOC2484HRT | Active | LCC-3 | Industrial | N/A | |
Marketing Status
Package
UB
Grade
Industrial
RoHS Compliance Grade
N/A
Marketing Status
Package
UB
Grade
Industrial
RoHS Compliance Grade
N/A
Marketing Status
Package
UB
Grade
Industrial
RoHS Compliance Grade
N/A
Marketing Status
Package
LCC-3
Grade
Industrial
RoHS Compliance Grade
N/A
Marketing Status
Package
LCC-3
Grade
Industrial
RoHS Compliance Grade
N/A
Marketing Status
Package
LCC-3
Grade
Industrial
RoHS Compliance Grade
N/A
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Package: Product Marking | SMD PIN/Detailed Spec | Quality Level | Lead Finish | |||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SOC2484HRG | Active | | Available at distributors Distributor availability of SOC2484HRG
Distributor reported inventory date: | | | | Buy from Distributor | | LCC-3 | Tray | FRANCE | EAR99 | NEC | 520100104 | 5201/001/04 | ESCC Flight | Gold | ||||||||
2N2484UB1 | Active | | Available at distributors Distributor availability of 2N2484UB1
Distributor reported inventory date: | | | | Buy from Distributor | | UB | Tray | FRANCE | EAR99 | NEC | SOC24841 |
| Engineering Model | Gold | ||||||||
SOC2484HRT | Active | | Available at distributors Distributor availability of SOC2484HRT
Distributor reported inventory date: | | | | Buy from Distributor | | LCC-3 | Tray | FRANCE | EAR99 | NEC | 520100105 | 5201/001/05 | ESCC Flight | Solder Dip | ||||||||
SOC24841 | Active | | Available at distributors Distributor availability of SOC24841
Distributor reported inventory date: | | | | Buy from Distributor | | LCC-3 | Tray | FRANCE | EAR99 | NEC | SOC24841 |
| Engineering Model | Gold | ||||||||
2N2484UBG | Active | | Available at distributors Distributor availability of 2N2484UBG
Distributor reported inventory date: | | | | Buy from Distributor | | UB | Tray | FRANCE | EAR99 | NEC | 520100106 | 5201/001/06 | ESCC Flight | Gold | ||||||||
2N2484UBT | Active | | Available at distributors Distributor availability of 2N2484UBT
Distributor reported inventory date: | | | | Buy from Distributor | | UB | Tray | FRANCE | EAR99 | NEC | 520100107 | 5201/001/07 | ESCC Flight | Solder Dip |
SOC2484HRG Active
Part Number:
SOC2484HRG
Package: Product Marking:
520100104
SMD PIN/Detailed Spec:
5201/001/04
Quality Level:
ESCC Flight
Lead Finish:
Gold
Distributor reported inventory date:
Stock
Min.Order
2N2484UB1 Active
Part Number:
2N2484UB1
Package: Product Marking:
SOC24841
SMD PIN/Detailed Spec:
-
Quality Level:
Engineering Model
Lead Finish:
Gold
Distributor reported inventory date:
Stock
Min.Order
SOC2484HRT Active
Part Number:
SOC2484HRT
Package: Product Marking:
520100105
SMD PIN/Detailed Spec:
5201/001/05
Quality Level:
ESCC Flight
Lead Finish:
Solder Dip
Distributor reported inventory date:
Stock
Min.Order
SOC24841 Active
Part Number:
SOC24841
Package: Product Marking:
SOC24841
SMD PIN/Detailed Spec:
-
Quality Level:
Engineering Model
Lead Finish:
Gold
Distributor reported inventory date:
Stock
Min.Order
2N2484UBG Active
Part Number:
2N2484UBG
Package: Product Marking:
520100106
SMD PIN/Detailed Spec:
5201/001/06
Quality Level:
ESCC Flight
Lead Finish:
Gold
Distributor reported inventory date:
Stock
Min.Order
2N2484UBT Active
Part Number:
2N2484UBT
Package: Product Marking:
520100107
SMD PIN/Detailed Spec:
5201/001/07
Quality Level:
ESCC Flight
Lead Finish:
Solder Dip
Distributor reported inventory date:
Stock
Min.Order
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors