2N2920AHR

Active
Design Win

Hi-Rel 60 V, 0.03A NPN dual matched transistor

Download datasheet

Product overview

Description

2N2920AK and SOC2920AHR are NPN dual matched transistors available in Flat-8 and LCC-6 hermetic packages and able to operate under severe environment conditions.

Specifically designed for low current applications such high precision preamplifiers, oscillators and current mirror circuits they are qualified as per ESCC 5207/002 specification.

In case of discrepancies between this datasheet and the relevant agency specification, the latter takes precedence.

EDA Symbols, Footprints and 3D Models

STMicroelectronics - 2N2920AHR

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
SOC2920A1
Active
LCC-6 Industrial N/A
SOC2920AHRG
Active
LCC-6 Industrial N/A
SOC2920AHRT
Active
LCC-6 Industrial N/A

SOC2920A1

Package:

LCC-6

Material Declaration**:

Marketing Status

Active

Package

LCC-6

Grade

Industrial

RoHS Compliance Grade

N/A

SOC2920AHRG

Package:

LCC-6

Material Declaration**:

Marketing Status

Active

Package

LCC-6

Grade

Industrial

RoHS Compliance Grade

N/A

SOC2920AHRT

Package:

LCC-6

Material Declaration**:

Marketing Status

Active

Package

LCC-6

Grade

Industrial

RoHS Compliance Grade

N/A

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Package: Product Marking
SMD PIN/Detailed Spec
Quality Level
Lead Finish
SOC2920A1
Available at distributors

Distributor availability of SOC2920A1

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

SOC2920AHRG
Available at distributors

Distributor availability of SOC2920AHRG

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

SOC2920AHRT
Available at distributors

Distributor availability of SOC2920AHRT

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

SOC2920A1 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

SOC2920A1

Package: Product Marking:

SOC2920A1

SMD PIN/Detailed Spec:

-

Quality Level:

Engineering Model

Lead Finish:

Gold

Distributor Name

Distributor reported inventory date:

SOC2920AHRG Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

SOC2920AHRG

Package: Product Marking:

520700212

SMD PIN/Detailed Spec:

5207/002/12

Quality Level:

ESCC Flight

Lead Finish:

Gold

Distributor Name

Distributor reported inventory date:

SOC2920AHRT Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

SOC2920AHRT

Package: Product Marking:

520700215

SMD PIN/Detailed Spec:

5207/002/15

Quality Level:

ESCC Flight

Lead Finish:

Solder Dip

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors