Product overview
Description
The 54ACxxxx and 54ACTxxxx series are composed of high-speed CMOS functions, specifically designed to meet the radiation requirements of the aerospace industry. They include a large set of gates, flip-flops, multiplexers, counters, bus interfaces, and several other functions. Their radiation hardness, immunity from single event latch-up (SEL) and single event upset (SEU), and housing in hermetic packages make them suitable for the most difficult environmental conditions. STMicroelectronics guarantees full compliance of qualified parts with SMD specifications.
-
All features
- RHA QML-V qualified
- 7 V Absolute maximum ratings
- 2 V to 6 V operating voltage for CMOS 54ACxxx series
- 4.5 V to 5.5 V operating voltage for TTL 54ACTxxx series
- Hermetic packages
- Rad-hard 300 krad (Si) TID
- SEL immune up to 110 MeV.cm²/mg
- -55 °C to +125 °C temperature range
- SMD (standard microcircuit drawing) available on DLA website for each part
All resources
Resource title | Version | Latest update |
---|
Product Specifications (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
12.0 | 07 Oct 2021 | 07 Oct 2021 |
Application Notes (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.2 | 23 Jun 2021 | 23 Jun 2021 |
Technical Notes & Articles (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
2.2 | 22 Apr 2020 | 22 Apr 2020 |
Brochures (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
2.0 | 05 Dec 2024 | 05 Dec 2024 |
EDA Symbols, Footprints and 3D Models
STMicroelectronics - 54AC157
Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.
Please select one model supplier :

Symbols

Footprints

3D models
All resources
Resource title | Version | Latest update |
---|
IBIS models (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 1.0 | 14 Jun 2021 | 14 Jun 2021 |
If you don't want to login now, you can download the CAD design file by simply providing your name and e-mail address in the form below and validating it.
This allows us to stay in contact and inform you about updates of this CAD design file.
For subsequent downloads this step will not be required for most of our CAD design files.
To validate your e-mail and start the download, please click on the link inside the e-mail that has been sent to you. This link will be valid for 24 hours. Please check your spam filters in case you did not receive the e-mail.
Unfortunately, the link you clicked didn't work. Don't worry, here are the steps you can take to get your download started:
If you still can't download the CAD design file, please reach out to us on the ST Community and we will help you- Ensure you are using the same browser used to made the initial request
- Check that cookies are allowed in your browser
- Update your browser to its latest version
- Please also note that links forwarded by somebody else will not work
The e-mail address that you have entered during the download attempt has not yet been validated. Please check your inbox for the e-mail with the download link. In case you did not receive the e-mail, or you entered a wrong e-mail address, you can start-over the process.
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
RHFAC157D03V | Active | DIL-16 | Industrial | N/A | |
RHFAC157K01V | Active | Flat-16 | Industrial | N/A | |
RHFAC157K02V | Active | Flat-16 | Industrial | N/A | |
RHFAC157K03V | Active | Flat-16 | Industrial | N/A | |
RHFAC157K04V | Active | Flat-16 | Industrial | N/A | |
RHFAC157K1 | Active | Flat-16 | Industrial | N/A | |
Marketing Status
Package
DIL-16
Grade
Industrial
RoHS Compliance Grade
N/A
Marketing Status
Package
Flat-16
Grade
Industrial
RoHS Compliance Grade
N/A
Marketing Status
Package
Flat-16
Grade
Industrial
RoHS Compliance Grade
N/A
Marketing Status
Package
Flat-16
Grade
Industrial
RoHS Compliance Grade
N/A
Marketing Status
Package
Flat-16
Grade
Industrial
RoHS Compliance Grade
N/A
Marketing Status
Package
Flat-16
Grade
Industrial
RoHS Compliance Grade
N/A
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating Temperature (°C) (min) | Operating Temperature (°C) (max) | Package: Product Marking | SMD PIN/Detailed Spec | Quality Level | Lead Finish | |||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
RHFAC157K04V | Active | | Available at distributors Distributor availability of RHFAC157K04V
Distributor reported inventory date: | | | | Buy from Distributor | | Flat-16 | Carrier Tape | FRANCE | EAR99 | NEC | 5962F8953901VYA | 5962F8953901VYA | QML-V Flight | Solder Dip | ||||||||||
RHFAC157K01V | Active | | Available at distributors Distributor availability of RHFAC157K01V
Distributor reported inventory date: | | | | Buy from Distributor | | Flat-16 | Carrier Tape | FRANCE | EAR99 | NEC | 5962F8953901VXC | 5962F8953901VXC | QML-V Flight | Gold | ||||||||||
RHFAC157K02V | Active | | Available at distributors Distributor availability of RHFAC157K02V
Distributor reported inventory date: | | | | Buy from Distributor | | Flat-16 | Carrier Tape | FRANCE | EAR99 | NEC | 5962F8953901VXA | 5962F8953901VXA | QML-V Flight | Solder Dip | ||||||||||
RHFAC157K1 | Active | | Available at distributors Distributor availability of RHFAC157K1
Distributor reported inventory date: | | | | Buy from Distributor | | Flat-16 | Carrier Tape | EAR99 | NEC | RHFAC157K1 |
| Engineering Model | Gold | |||||||||||
RHFAC157D03V | Active | | Available at distributors Distributor availability of RHFAC157D03V
Distributor reported inventory date: | | | | Buy from Distributor | | DIL-16 | Carrier Tape | EAR99 | NEC | 5962F8953901VEC | 5962F8953901VEC | QML-V Flight | Gold | |||||||||||
RHFAC157K03V | Active | | Available at distributors Distributor availability of RHFAC157K03V
Distributor reported inventory date: | | | | Buy from Distributor | | Flat-16 | Carrier Tape | FRANCE | EAR99 | NEC | 5962F8953901VYC | 5962F8953901VYC | QML-V Flight | Gold |
RHFAC157K04V Active
Part Number:
RHFAC157K04V
Package: Product Marking:
5962F8953901VYA
SMD PIN/Detailed Spec:
5962F8953901VYA
Quality Level:
QML-V Flight
Lead Finish:
Solder Dip
Distributor reported inventory date:
Stock
Min.Order
RHFAC157K01V Active
Part Number:
RHFAC157K01V
Package: Product Marking:
5962F8953901VXC
SMD PIN/Detailed Spec:
5962F8953901VXC
Quality Level:
QML-V Flight
Lead Finish:
Gold
Distributor reported inventory date:
Stock
Min.Order
RHFAC157K02V Active
Part Number:
RHFAC157K02V
Package: Product Marking:
5962F8953901VXA
SMD PIN/Detailed Spec:
5962F8953901VXA
Quality Level:
QML-V Flight
Lead Finish:
Solder Dip
Distributor reported inventory date:
Stock
Min.Order
RHFAC157K1 Active
Part Number:
RHFAC157K1
Package: Product Marking:
RHFAC157K1
SMD PIN/Detailed Spec:
-
Quality Level:
Engineering Model
Lead Finish:
Gold
Distributor reported inventory date:
Stock
Min.Order
RHFAC157D03V Active
Part Number:
RHFAC157D03V
Package: Product Marking:
5962F8953901VEC
SMD PIN/Detailed Spec:
5962F8953901VEC
Quality Level:
QML-V Flight
Lead Finish:
Gold
Distributor reported inventory date:
Stock
Min.Order
RHFAC157K03V Active
Part Number:
RHFAC157K03V
Package: Product Marking:
5962F8953901VYC
SMD PIN/Detailed Spec:
5962F8953901VYC
Quality Level:
QML-V Flight
Lead Finish:
Gold
Distributor reported inventory date:
Stock
Min.Order
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors