54AC273

Active

Rad-Hard Octal D-Type Flip-Flop With Clear

Download databrief

Product overview

Description

The 54ACxxxx and 54ACTxxxx series are composed of high-speed CMOS functions, specifically designed to meet the radiation requirements of the aerospace industry. They include a large set of gates, flip-flops, multiplexers, counters, bus interfaces, and several other functions. Their radiation hardness, immunity from single event latch-up (SEL) and single event upset (SEU), and housing in hermetic packages make them suitable for the most difficult environmental conditions. STMicroelectronics guarantees full compliance of qualified parts with SMD specifications.

  • All features

    • RHA QML-V qualified
    • 7 V Absolute maximum ratings
    • 2 V to 6 V operating voltage for CMOS 54ACxxx series
    • 4.5 V to 5.5 V operating voltage for TTL 54ACTxxx series
    • Hermetic packages
    • Rad-hard 300 krad (Si) TID
    • SEL immune up to 110 MeV.cm²/mg
    • -55 °C to +125 °C temperature range
    • SMD (standard microcircuit drawing) available on DLA website for each part

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Marketing description of the package type.Compliancy of the device with industry requirement domains (IRD)The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMarketing description of the package type.Storage method used to contain product.Main country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.The value as specified by level (minTypMax) of the ambient temperature (in Cel) in which this item was designed to operate.The value as specified by level (minTypMax) of the ambient temperature (in Cel) in which this item was designed to operate.